Product details

Output power (W) 0.105 Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 89 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Architecture Class-AB Iq per channel (typ) (mA) 0.6
Output power (W) 0.105 Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 89 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Architecture Class-AB Iq per channel (typ) (mA) 0.6
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • WSON, VSSOP, and SOIC Surface Mount Packaging
  • Switch On/Off Click Suppression
  • Excellent Power Supply Ripple Rejection
  • Unity-Gain Stable
  • Minimum External Components

Key Specifications

  • THD+N at 1kHz at 105mW Continuous Average Output Power Into 16Ω 0.1 % (typ)
  • THD+N at 1kHz at 70mW Continuous Average Output Power Into 32Ω 0.1 % (typ)
  • Output Power at 0.1% THD+N at 1kHz Into 32Ω 70 mW (typ)

All trademarks are the property of their respective owners.

  • WSON, VSSOP, and SOIC Surface Mount Packaging
  • Switch On/Off Click Suppression
  • Excellent Power Supply Ripple Rejection
  • Unity-Gain Stable
  • Minimum External Components

Key Specifications

  • THD+N at 1kHz at 105mW Continuous Average Output Power Into 16Ω 0.1 % (typ)
  • THD+N at 1kHz at 70mW Continuous Average Output Power Into 32Ω 0.1 % (typ)
  • Output Power at 0.1% THD+N at 1kHz Into 32Ω 70 mW (typ)

All trademarks are the property of their respective owners.

The LM4808 is a dual audio power amplifier capable of delivering 105mW per channel of continuous average power into a 16Ω load with 0.1% (THD+N) from a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components using surface mount packaging. Since the LM4808 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The unity-gain stable LM4808 can be configured by external gain-setting resistors.

The LM4808 is a dual audio power amplifier capable of delivering 105mW per channel of continuous average power into a 16Ω load with 0.1% (THD+N) from a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components using surface mount packaging. Since the LM4808 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The unity-gain stable LM4808 can be configured by external gain-setting resistors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM4808 Dual 105 mW Headphone Amplifier datasheet (Rev. D) 01 May 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDEP0017 — PRU Real-Time I/O Evaluation Reference Design

This reference design is a BeagleBone Black add-on board that allows users get to know TI’s powerful Programmable Real-Time Unit (PRU) core and basic functionality.  The PRU is a low-latency microcontroller subsystem integrated in the Sitara AM335x and AM437x family of devices.  The (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOIC (D) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos