Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Automotive Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 3 Load (min) (Ω) 8 Output power (W) 2.4 SNR (dB) 104 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 4.4 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 PSRR (dB) 74 Operating temperature range (°C) -40 to 105
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Automotive Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 3 Load (min) (Ω) 8 Output power (W) 2.4 SNR (dB) 104 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 4.4 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 PSRR (dB) 74 Operating temperature range (°C) -40 to 105
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • Output Fault Detection
  • I2C Volume and Mode Control
  • Input Mixer and Multiplexer
  • High PSRR
  • Individual 32-Step Volume Control
  • Short Circuit and Thermal Protection
  • Advanced Click-and-Pop Suppression
  • Low-Power Shutdown Mode
  • Available in 14-Pin HTSSOP Package
  • Key Specifications:
    • Output Power at VDD = 5 V, RL = 8 Ω,
      THD+N ≤ 1% 1.3 W (Typical)
    • Quiescent Power Supply Current at 5 V,
      6 mA (Typical)
    • PSRR at 1 kHz 74 dB (Typical)
    • Shutdown current 0.01 µA (Typical)
  • Output Fault Detection
  • I2C Volume and Mode Control
  • Input Mixer and Multiplexer
  • High PSRR
  • Individual 32-Step Volume Control
  • Short Circuit and Thermal Protection
  • Advanced Click-and-Pop Suppression
  • Low-Power Shutdown Mode
  • Available in 14-Pin HTSSOP Package
  • Key Specifications:
    • Output Power at VDD = 5 V, RL = 8 Ω,
      THD+N ≤ 1% 1.3 W (Typical)
    • Quiescent Power Supply Current at 5 V,
      6 mA (Typical)
    • PSRR at 1 kHz 74 dB (Typical)
    • Shutdown current 0.01 µA (Typical)

The LM48100Q-Q1 is a single supply, mono, bridge-tied load amplifier with I2C volume control, ideal for automotive applications. A comprehensive output fault detection system senses the load conditions, protecting the device during short circuit events, as well as detecting open circuit conditions.

Operating from a single 5-V supply, the LM48100Q-Q1 delivers 1.3 W of continuous output power to an 8 Ω load with < 1% THD+N. Flexible power supply requirements allow operation from 3 V to 5.5 V. High power supply rejection ratio (PSRR), 74 dB at 1 kHz, allows the device to operate in noisy environments without additional power supply conditioning.

The LM48100Q-Q1 features dual audio inputs that can be mixed/multiplexed to the device output. Each input path has its own independent, 32-step volume control. The mixer, volume control and device mode select are controlled through an I2C compatible interface. An open drain FAULT output indicates when a fault has occurred. Comprehensive output short circuit and thermal overload protection prevent the device from being damaged during a fault condition.

A low power shutdown mode reduces supply current consumption to 0.01 µA. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48100Q-Q1 is available in an 14-pin HTSSOP PowerPAD™ IC package.

The LM48100Q-Q1 is a single supply, mono, bridge-tied load amplifier with I2C volume control, ideal for automotive applications. A comprehensive output fault detection system senses the load conditions, protecting the device during short circuit events, as well as detecting open circuit conditions.

Operating from a single 5-V supply, the LM48100Q-Q1 delivers 1.3 W of continuous output power to an 8 Ω load with < 1% THD+N. Flexible power supply requirements allow operation from 3 V to 5.5 V. High power supply rejection ratio (PSRR), 74 dB at 1 kHz, allows the device to operate in noisy environments without additional power supply conditioning.

The LM48100Q-Q1 features dual audio inputs that can be mixed/multiplexed to the device output. Each input path has its own independent, 32-step volume control. The mixer, volume control and device mode select are controlled through an I2C compatible interface. An open drain FAULT output indicates when a fault has occurred. Comprehensive output short circuit and thermal overload protection prevent the device from being damaged during a fault condition.

A low power shutdown mode reduces supply current consumption to 0.01 µA. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48100Q-Q1 is available in an 14-pin HTSSOP PowerPAD™ IC package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM48100Q-Q1 Boomer Mono, 1.3-W Audio Power Amplifier With Output Fault Detection and Volume Control datasheet (Rev. E) PDF | HTML 20 Nov 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (PWP) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos