LM4819 350mW Audio Amplifier with Shutdown Mode | TI.com

LM4819 (ACTIVE) 350mW Audio Amplifier with Shutdown Mode

 

Description

The LM4819 is a mono bridged power amplifier that is capable of delivering 350mWRMS output power into a 16Ω load or 300mWRMS output power into an 8Ω load with 10% THD+N from a 5V power supply.

The LM4819 Boomer audio power amplifier is designed specifically to provide high quality output power and minimize PCB area with surface mount packaging and a minimal amount of external components. Since the LM4819 does not require output coupling capacitors, bootstrap capacitors or snubber networks, it is optimally suited for low-power portable applications.

The closed loop response of the unity-gain stable LM4819 can be configured using external gain-setting resistors. The device is available in WSON, VSSOP, and SOIC package types to suit various applications.

Features

  • WSON, SOIC, and VSSOP Surface Mount Packaging
  • Switch On/Off Click Suppression
  • Unity-Gain Stable
  • Minimum External Components

Key Specifications

  • THD+N at 1kHz, 350mW Continuous Average Output Power into 16Ω: 10% (max)
  • THD+N at 1kHz, 300mW Continuous Average Output Power into 8Ω: 10% (max)
  • Shutdown Current: 0.7μA (typ)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Operating temperature range (C) Rating
LM4819 Order now Analog Input     Class-AB     Mono     2     5.5     0.35     8     102     1     1.5     Hardware     Closed     2     5.5     -40 to 85     Catalog