LM48557
Mono, analog input, ceramic speaker driver with I2C volume control & integrated 5.8-V charge pump
LM48557
- Integrated Charge Pump
- Bridge-Tied Load Output
- Differential Input
- High PSRR
- I2C Volume and Mode Control
- Reset Input
- Advanced Click-and-Pop Suppression
- Low Supply Current
- Minimum External Components
- Micro-Power Shutdown
- Available in Space-Saving 16-Bump DSBGA Package
Key Specifications
- Output Voltage at VDD = 4.2V
- RL = 1µF +22Ω, THD+N ≤ 1%: 5.8 VRMS (Typ)
Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.
The LM48557 is a single supply, mono, ceramic speaker driver with an integrated charge-pump, designed for portable devices, such as cell phones and portable media players, where board space is at a premium. The LM48557 charge pump allows the device to deliver 5.8VRMS from a single 4.2V supply.
The LM48557 features high power supply rejection ratio (PSRR), 80dB at 217Hz, allowing the device to operate in noisy environments without additional power supply conditioning. Flexible power supply requirements allow operation from 2.7V to 4.5V. The LM48557 features an active low reset input that reverts the device to its default state. Additionally, the LM48557 features a 36-step I2C volume control and mute function. The low power Shutdown mode reduces supply current consumption to 0.01µA.
The LM48557’s superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48557 is available in an ultra-small 16-bump DSBGA package (1.965mm x 1.965mm).
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Mono, Bridge-Tied Load, Ceramic Speaker Driver w/I2C Volume Control & Reset datasheet (Rev. D) | 02 May 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
DSBGA (YPD) | 16 | View options |
DSBGA (YZR) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.