Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 Load (min) (Ω) 8 Output power (W) 1.6 THD + N at 1 kHz (%) 0.72 Iq (typ) (mA) 6.5 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 65 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 Load (min) (Ω) 8 Output power (W) 1.6 THD + N at 1 kHz (%) 0.72 Iq (typ) (mA) 6.5 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 65 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • No output coupling capacitors, bootstrap capacitors, or snubber circuits are necessary
  • Small Outline (SOIC) packaging
  • Compatible with PC power supplies
  • Thermal shutdown protection circuitry
  • Unity-gain stable
  • External gain configuration capability

Key Specifications

  • THD+N for 1kHz at 1W continuous average output power into 8Ω 1.0% (max)
  • Output power at 10% THD+N at 1kHz into 8Ω 1.5 W (typ)
  • Shutdown Current 0.6µA (typ)

All trademarks are the property of their respective owners.

  • No output coupling capacitors, bootstrap capacitors, or snubber circuits are necessary
  • Small Outline (SOIC) packaging
  • Compatible with PC power supplies
  • Thermal shutdown protection circuitry
  • Unity-gain stable
  • External gain configuration capability

Key Specifications

  • THD+N for 1kHz at 1W continuous average output power into 8Ω 1.0% (max)
  • Output power at 10% THD+N at 1kHz into 8Ω 1.5 W (typ)
  • Shutdown Current 0.6µA (typ)

All trademarks are the property of their respective owners.

The LM4861 is a bridge-connected audio power amplifier capable of delivering 1.1W of continuous average power to an 8Ω load with 1% THD+N using a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components using surface mount packaging. Since the LM4861 does not require output coupling capacitors, bootstrap capacitors, or snubber networks, it is optimally suited for low-power portable systems.

The LM4861 features an externally controlled, low-power consumption shutdown mode, as well as an internal thermal shutdown protection mechanism.

The unity-gain stable LM4861 can be configured by external gain-setting resistors for differential gains of up to 10 without the use of external compensation components. Higher gains may be achieved with suitable compensation.

The LM4861 is a bridge-connected audio power amplifier capable of delivering 1.1W of continuous average power to an 8Ω load with 1% THD+N using a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components using surface mount packaging. Since the LM4861 does not require output coupling capacitors, bootstrap capacitors, or snubber networks, it is optimally suited for low-power portable systems.

The LM4861 features an externally controlled, low-power consumption shutdown mode, as well as an internal thermal shutdown protection mechanism.

The unity-gain stable LM4861 can be configured by external gain-setting resistors for differential gains of up to 10 without the use of external compensation components. Higher gains may be achieved with suitable compensation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4861 1.1W Audio Power Amplifier with Shutdown Mode datasheet (Rev. C) 02 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos