LM4865
(ACTIVE) 750mW Audio Power Amplifier with DC Volume Control and Headphone Switch

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • GSM Phones and Accessories, DECT, Office Phones
  • Hand Held Radio
  • Other Portable Audio Devices


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LM4865M/NOPB ACTIVE -40 to 85 0.76 | 1ku SOIC (D) | 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4865MM ACTIVE -40 to 85 0.76 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4865MM/NOPB ACTIVE -40 to 85 0.76 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4865MMX/NOPB ACTIVE -40 to 85 0.76 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
LM4865MX/NOPB ACTIVE -40 to 85 0.76 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1363 02 May 2013

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Technology Day Cleveland In-Person   16 May 2013  


See More Training & Events
Click Here