Product details

Output power (W) 0.035 Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 65 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 0.1 Architecture Class-AB Iq per channel (typ) (mA) 1.7
Output power (W) 0.035 Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 65 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 0.1 Architecture Class-AB Iq per channel (typ) (mA) 1.7
VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WQFN (NGP) 8 4 mm² 2 x 2
  • Eliminates headphone amplifier output coupling capacitors
  • Eliminates half-supply bypass capacitor
  • Advanced pop & click circuitry eliminates noises during turn-on and turn-off
  • Ultra-low current shutdown mode
  • Unity-gain stable
  • 2.2V - 5.5V operation
  • Available in space-saving MSOP, LLP, and SOIC packages

  • Eliminates headphone amplifier output coupling capacitors
  • Eliminates half-supply bypass capacitor
  • Advanced pop & click circuitry eliminates noises during turn-on and turn-off
  • Ultra-low current shutdown mode
  • Unity-gain stable
  • 2.2V - 5.5V operation
  • Available in space-saving MSOP, LLP, and SOIC packages

  • The LM4910 is an audio power amplifier primarily designed for headphone applications in portable device applications. It is capable of delivering 35mW of continuous average power to a 32Ω load with less than 1% distortion (THD+N) from a 3.3VDC power supply.

    The LM4910 utilizes a new circuit topology that eliminates output coupling capacitors and half-supply bypass capacitors. The LM4910 contains advanced pop & click circuitry which eliminates noises caused by transients that would otherwise occur during turn-on and turn-off.

    Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4910 does not require any output coupling capacitors, half-supply bypass capacitors, or bootstrap capacitors, it is ideally suited for low-power portable applications where minimal space and power consumption are primary requirements.

    The LM4910 features a low-power consumption shutdown mode, activated by driving the shutdown pin with logic low. Additionally, the LM4910 features an internal thermal shutdown protection mechanism. The LM4910 is also unity-gain stable and can be configured by external gain-setting resistors.


    Key Specifications

    PSRR at f = 217Hz

    65dB (typ)

    Power Output at VDD = 3.3V, RL = 32Ω, and THD 1%

    35mW (typ)

    Shutdown Current

    0.1µA (typ)


    The LM4910 is an audio power amplifier primarily designed for headphone applications in portable device applications. It is capable of delivering 35mW of continuous average power to a 32Ω load with less than 1% distortion (THD+N) from a 3.3VDC power supply.

    The LM4910 utilizes a new circuit topology that eliminates output coupling capacitors and half-supply bypass capacitors. The LM4910 contains advanced pop & click circuitry which eliminates noises caused by transients that would otherwise occur during turn-on and turn-off.

    Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4910 does not require any output coupling capacitors, half-supply bypass capacitors, or bootstrap capacitors, it is ideally suited for low-power portable applications where minimal space and power consumption are primary requirements.

    The LM4910 features a low-power consumption shutdown mode, activated by driving the shutdown pin with logic low. Additionally, the LM4910 features an internal thermal shutdown protection mechanism. The LM4910 is also unity-gain stable and can be configured by external gain-setting resistors.


    Key Specifications

    PSRR at f = 217Hz

    65dB (typ)

    Power Output at VDD = 3.3V, RL = 32Ω, and THD 1%

    35mW (typ)

    Shutdown Current

    0.1µA (typ)


    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 1
    Type Title Date
    * Data sheet LM4910 Output Capacitor-less Stereo 35mW Headphone Amplifier datasheet (Rev. G) 09 Mar 2007

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Simulation tool

    PSPICE-FOR-TI — PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Package Pins Download
    VSSOP (DGK) 8 View options
    WQFN (NGP) 8 View options

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos