Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 8 Output power (W) 1.54 SNR (dB) 108 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 1.7 Control interface Hardware Analog supply (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 PSRR (dB) 95 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 8 Output power (W) 1.54 SNR (dB) 108 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 1.7 Control interface Hardware Analog supply (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 PSRR (dB) 95 Operating temperature range (°C) -40 to 85
DSBGA (YFQ) 9 1.96000000000000028000000000000001 mm² 1.4000000000000001 x 1.4000000000000001 WSON (NGS) 8 7.5 mm² 3 x 2.5
  • Improved RF Suppression, By Up to 20dB Over Previous Designs in Selected Applications
  • Fully Differential Amplification
  • Available in Space-Saving DSBGA Package
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 100pF
  • Improved Pop & Click Circuitry Eliminates Noises During Turn-On and Turn-Off Transitions
  • 2.4 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required

Key Specifications

  • Improved PSRR at 217Hz 95dB (typ)
  • Power Output, VDD = 5.0V, RL = 8Ω, 1% THD+N 1.25W (typ)
  • Power Output, VDD = 3.0V, RL = 8Ω, 1% THD+N 430mW (typ)
  • Shutdown Current 0.1µA (typ)

All trademarks are the property of their respective owners.

  • Improved RF Suppression, By Up to 20dB Over Previous Designs in Selected Applications
  • Fully Differential Amplification
  • Available in Space-Saving DSBGA Package
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 100pF
  • Improved Pop & Click Circuitry Eliminates Noises During Turn-On and Turn-Off Transitions
  • 2.4 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required

Key Specifications

  • Improved PSRR at 217Hz 95dB (typ)
  • Power Output, VDD = 5.0V, RL = 8Ω, 1% THD+N 1.25W (typ)
  • Power Output, VDD = 3.0V, RL = 8Ω, 1% THD+N 430mW (typ)
  • Shutdown Current 0.1µA (typ)

All trademarks are the property of their respective owners.

The LM4941 is a fully differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1.25 watts of continuous average power to a 8Ω load with less than 1% distortion (THD+N) from a 5VDC power supply. The LM4941 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other small form factor applications where minimal PCB space is a primary requirement.

The LM4941 also features proprietary internal circuitry that suppresses the coupling of RF signals into the chip. This is important because certain types of RF signals (such as GSM) can couple into audio amplifiers in such a way that part of the signal is heard through the speaker. The RF suppression circuitry in the LM4941 makes it well-suited for portable applications in which strong RF signals generated by an antenna from or a cellular phone or other portable electronic device may couple audibly into the amplifier.

Other features include a low-power consumption shutdown mode, internal thermal shutdown protection, and advanced pop & click circuitry.

The LM4941 is a fully differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1.25 watts of continuous average power to a 8Ω load with less than 1% distortion (THD+N) from a 5VDC power supply. The LM4941 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other small form factor applications where minimal PCB space is a primary requirement.

The LM4941 also features proprietary internal circuitry that suppresses the coupling of RF signals into the chip. This is important because certain types of RF signals (such as GSM) can couple into audio amplifiers in such a way that part of the signal is heard through the speaker. The RF suppression circuitry in the LM4941 makes it well-suited for portable applications in which strong RF signals generated by an antenna from or a cellular phone or other portable electronic device may couple audibly into the amplifier.

Other features include a low-power consumption shutdown mode, internal thermal shutdown protection, and advanced pop & click circuitry.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4941 1.25W Fully Diff Audio Pwr Amp w/RF Suppression & Shutdown datasheet (Rev. C) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM4941SDBD — LM4941SD Evaluation Board

The LM4941 is a W class AB fully differential audio amplifier in a tiny leadless leadframe package. The LM4941 is designed to meet the demands of portable devices. It is capable of delivering 1.25 Watts of average power to an 8 ohm load with less than 1% distortion (THD+N) from a 5V DC power (...)

Not available on TI.com
Evaluation board

LM4941TMBD — 1.25 Watt Fully Differential Audio Power Amplifier With RF Suppression and Shutdown

The LM4941 is a W class AB fully differential audio amplifier in a tiny 0.4mm pitch micro SMD package. The LM4941 is designed to meet the demands of mobile phones and other portable communication devices. It is capable of delivering 1.25 Watts of average power to an 8 ohm load with less than 1% (...)

Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YFQ) 9 View options
WSON (NGS) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos