LM4950 7.5W Mono-BTL or 3.1W Stereo Audio Power Amplifier | TI.com

LM4950
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
7.5W Mono-BTL or 3.1W Stereo Audio Power Amplifier

 

Description

The LM4950 is a dual audio power amplifier primarily designed for demanding applications in flat panel monitors and TV's. It is capable of delivering 3.1 watts per channel to a 4Ω single-ended load with less than 1% THD+N or 7.5 watts mono BTL to an 8Ω load, with less than 10% THD+N from a 12VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4950 does not require bootstrap capacitors or snubber circuits. Therefore, it is ideally suited for display applications requiring high power and minimal size.

The LM4950 features a low-power consumption active-low shutdown mode. Additionally, the LM4950 features an internal thermal shutdown protection mechanism along with short circuit protection.

The LM4950 contains advanced pop & click circuitry that eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4950 is a unity-gain stable and can be configured by external gain-setting resistors.

Features

  • Pop & Click Circuitry Eliminates Noise During Turn-On and Turn-Off Transitions
  • Low Current, Active-Low Shutdown Mode
  • Low Quiescent Current
  • Stereo 3.1W Output, RL = 4Ω
  • Mono 7.5W BTL Output, RL = 8Ω
  • Short Circuit Protection
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  • Quiescent Power Supply Current 16mA (typ)
  •  POUT (SE)
    • VDD = 12V, RL = 4Ω, 1% THD+N: 3.1W (typ)
  •  POUT (BTL)
    • VDD = 12V, RL = 8Ω, 10% THD+N: 7.5W (typ)
  • Shutdown Current 40μA (typ)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) PSRR (dB) Operating temperature range (C) Rating
LM4950 Order now Analog Input     Class-AB     Stereo     9.6     16     7.5     4     0.03     16     Hardware     Open     9.6     16     70     -40 to 85     Catalog