Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 16 Power stage supply (min) (V) 9.6 Load (min) (Ω) 4 Output power (W) 7.5 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 16 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 9.6 Analog supply voltage (max) (V) 16 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 16 Power stage supply (min) (V) 9.6 Load (min) (Ω) 4 Output power (W) 7.5 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 16 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 9.6 Analog supply voltage (max) (V) 16 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
TO-263 (KTW) 9 145.796 mm² 10.16 x 14.35
  • Pop & Click Circuitry Eliminates Noise During Turn-On and Turn-Off Transitions
  • Low Current, Active-Low Shutdown Mode
  • Low Quiescent Current
  • Stereo 3.1W Output, RL = 4Ω
  • Mono 7.5W BTL Output, RL = 8Ω
  • Short Circuit Protection
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  • Quiescent Power Supply Current 16mA (typ)
  •  POUT (SE)
    • VDD = 12V, RL = 4Ω, 1% THD+N: 3.1W (typ)
  •  POUT (BTL)
    • VDD = 12V, RL = 8Ω, 10% THD+N: 7.5W (typ)
  • Shutdown Current 40μA (typ)

All trademarks are the property of their respective owners.

  • Pop & Click Circuitry Eliminates Noise During Turn-On and Turn-Off Transitions
  • Low Current, Active-Low Shutdown Mode
  • Low Quiescent Current
  • Stereo 3.1W Output, RL = 4Ω
  • Mono 7.5W BTL Output, RL = 8Ω
  • Short Circuit Protection
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  • Quiescent Power Supply Current 16mA (typ)
  •  POUT (SE)
    • VDD = 12V, RL = 4Ω, 1% THD+N: 3.1W (typ)
  •  POUT (BTL)
    • VDD = 12V, RL = 8Ω, 10% THD+N: 7.5W (typ)
  • Shutdown Current 40μA (typ)

All trademarks are the property of their respective owners.

The LM4950 is a dual audio power amplifier primarily designed for demanding applications in flat panel monitors and TV's. It is capable of delivering 3.1 watts per channel to a 4Ω single-ended load with less than 1% THD+N or 7.5 watts mono BTL to an 8Ω load, with less than 10% THD+N from a 12VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4950 does not require bootstrap capacitors or snubber circuits. Therefore, it is ideally suited for display applications requiring high power and minimal size.

The LM4950 features a low-power consumption active-low shutdown mode. Additionally, the LM4950 features an internal thermal shutdown protection mechanism along with short circuit protection.

The LM4950 contains advanced pop & click circuitry that eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4950 is a unity-gain stable and can be configured by external gain-setting resistors.

The LM4950 is a dual audio power amplifier primarily designed for demanding applications in flat panel monitors and TV's. It is capable of delivering 3.1 watts per channel to a 4Ω single-ended load with less than 1% THD+N or 7.5 watts mono BTL to an 8Ω load, with less than 10% THD+N from a 12VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4950 does not require bootstrap capacitors or snubber circuits. Therefore, it is ideally suited for display applications requiring high power and minimal size.

The LM4950 features a low-power consumption active-low shutdown mode. Additionally, the LM4950 features an internal thermal shutdown protection mechanism along with short circuit protection.

The LM4950 contains advanced pop & click circuitry that eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4950 is a unity-gain stable and can be configured by external gain-setting resistors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM4950 7.5W Mono-BTL or 3.1W Stereo Audio Power Amplifier datasheet (Rev. E) 01 May 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TO-263 (KTW) 9 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos