Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 8 Output power (W) 1.2 THD + N at 1 kHz (%) 0.15 Iq (typ) (mA) 7 Control interface Hardware Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 64 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 8 Output power (W) 1.2 THD + N at 1 kHz (%) 0.15 Iq (typ) (mA) 7 Control interface Hardware Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 64 Operating temperature range (°C) -40 to 85
WSON (NHK) 14 12 mm² 4 x 3
  • Available in Space-Saving WSON Package
  • Ultra Low Current Shutdown Mode
  • BTL Output Can Drive Capacitive Loads
  • Improved Click and Pop Circuitry Eliminates Noise During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  •  Improved PSRR at 217Hz & 1KHz: 64 dB (1KHz)
  •  Stereo Output Power at 5.0V, 1% THD, 8Ω: 1.07 W (typ)
  •  Stereo Output Power at 3.3V, 1% THD, 8Ω: 420 mW (typ)
  •  Shutdown Current, Vdd = 3.3V: 0.2 µA (typ)

All trademarks are the property of their respective owners.

  • Available in Space-Saving WSON Package
  • Ultra Low Current Shutdown Mode
  • BTL Output Can Drive Capacitive Loads
  • Improved Click and Pop Circuitry Eliminates Noise During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  •  Improved PSRR at 217Hz & 1KHz: 64 dB (1KHz)
  •  Stereo Output Power at 5.0V, 1% THD, 8Ω: 1.07 W (typ)
  •  Stereo Output Power at 3.3V, 1% THD, 8Ω: 420 mW (typ)
  •  Shutdown Current, Vdd = 3.3V: 0.2 µA (typ)

All trademarks are the property of their respective owners.

The LM4992 is a stereo audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1 watt, per channel, of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4992 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4992 features independent shutdown control for each channel and a low-power consumption shutdown mode, which is achieved by driving both shutdown pins with logic low. Additionally, the LM4992 features an internal thermal shutdown protection mechanism.

The LM4992 contains advanced click and pop circuitry which eliminates noise which would otherwise occur during turn-on and turn-off transitions.

The LM4992 is unity-gain stable and can be configured by external gain-setting resistors.

The LM4992 is a stereo audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1 watt, per channel, of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4992 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4992 features independent shutdown control for each channel and a low-power consumption shutdown mode, which is achieved by driving both shutdown pins with logic low. Additionally, the LM4992 features an internal thermal shutdown protection mechanism.

The LM4992 contains advanced click and pop circuitry which eliminates noise which would otherwise occur during turn-on and turn-off transitions.

The LM4992 is unity-gain stable and can be configured by external gain-setting resistors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4992  420mW Stereo Cell Phone Audio Amplifier datasheet (Rev. B) 02 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM4992SDBD — 420mW Stereo Cell Phone Audio Amplifier

The LM4992 is a stereo audio power amplifier capable of delivering 1 watt, per channel, of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.

The LM4992 features independent shutdown control for each channel and a low-power consumption shutdown (...)

Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WSON (NHK) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos