LM50 (ACTIVE) ±2°C analog output temperature sensor, with 10mV/°C gain

 

Reference designs

24Vdc Input (Double Car Battery) Automotive Multiphase Sync-Buck Reference Design

This high-efficiency, high-power reference design uses the LM5119 two-phase synchronous-buck controller to regulate 14.4V at 60A. This design can be used to supply single car battery power from a double battery system, often found in trucks. Features include input EMI filtering, output hot swap (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.