LM5005

ACTIVE

7-75V Wide Vin, 2.5A Current Mode Non-Synchronous Buck Regulator

Product details

Iout (max) (A) 2.5 Vin (min) (V) 7 Vin (max) (V) 75 Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 500 Features Enable, Frequency synchronization, Over Current Protection Control mode current mode Vout (min) (V) 1.23 Vout (max) (V) 70 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 2.5 Vin (min) (V) 7 Vin (max) (V) 75 Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 500 Features Enable, Frequency synchronization, Over Current Protection Control mode current mode Vout (min) (V) 1.23 Vout (max) (V) 70 Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • High-Efficiency DC-DC Buck Converter
    • Wide Input Voltage Range From 7 V to 75 V
    • Adjustable Output Voltage as Low as 1.225 V
    • Output Current as High as 2.5 A
    • Junction Temperature Range –40°C to 125°C
  • Integrated 75-V, 160-mΩ Buck MOSFET
  • Meets EN55022 and CISPR 22 EMI Standards
  • ±1.5% Feedback Voltage Accuracy
  • Emulated Peak Current-Mode Control
    • Ultra-Fast Line and Load Transient Response
  • Switching Frequency From 50 kHz to 500 kHz
  • Master or Slave Frequency Synchronization Input
  • 80-ns Minimum PWM ON Time For Low VOUT
  • Monotonic Start-up into Prebiased Output
  • Internal High-Voltage VCC Bias Supply Regulator
  • Auxiliary Bias Supply Option to VCC
  • Configurable Soft Start With Tracking
  • Precision Standby and Shutdown Input
    • Programmable Input UVLO With Hysteresis
  • Remote Shutdown and Standby Control
  • Cycle-by-Cycle Overcurrent Protection
  • VCC and Gate Drive UVLO Protection
  • Thermal Shutdown Protection With Hysteresis
  • Thermally-Enhanced 20-Pin HTSSOP Package
  • High-Efficiency DC-DC Buck Converter
    • Wide Input Voltage Range From 7 V to 75 V
    • Adjustable Output Voltage as Low as 1.225 V
    • Output Current as High as 2.5 A
    • Junction Temperature Range –40°C to 125°C
  • Integrated 75-V, 160-mΩ Buck MOSFET
  • Meets EN55022 and CISPR 22 EMI Standards
  • ±1.5% Feedback Voltage Accuracy
  • Emulated Peak Current-Mode Control
    • Ultra-Fast Line and Load Transient Response
  • Switching Frequency From 50 kHz to 500 kHz
  • Master or Slave Frequency Synchronization Input
  • 80-ns Minimum PWM ON Time For Low VOUT
  • Monotonic Start-up into Prebiased Output
  • Internal High-Voltage VCC Bias Supply Regulator
  • Auxiliary Bias Supply Option to VCC
  • Configurable Soft Start With Tracking
  • Precision Standby and Shutdown Input
    • Programmable Input UVLO With Hysteresis
  • Remote Shutdown and Standby Control
  • Cycle-by-Cycle Overcurrent Protection
  • VCC and Gate Drive UVLO Protection
  • Thermal Shutdown Protection With Hysteresis
  • Thermally-Enhanced 20-Pin HTSSOP Package

The LM5005 high-voltage buck converter features all of the functions necessary to implement an efficient high-voltage switching regulator with a minimum number of external components. This easy-to-use converter operates over an input voltage range from 7 V to 75 V and delivers a maximum output current of 2.5 A. The control loop architecture is based upon current-mode control using an emulated current ramp for high noise immunity. Current-mode control provides inherent line feed-forward, cycle-by-cycle overcurrent protection and straightforward loop compensation. The use of an emulated control ramp reduces noise sensitivity of the PWM circuit, allowing reliable control of small duty cycles necessary in high input voltage applications.

The switching frequency is resistor-programmable from 50 kHz to 500 kHz. To reduce EMI, an oscillator synchronization pin allows multiple LM5005 regulators to self-synchronize or be synchronized to an external clock signal. Additional protection features include configurable soft start, external power supply tracking, thermal shutdown with automatic recovery, and remote shutdown capability.

The LM5005 is available in an 20-pin HTSSOP package with an exposed pad that is soldered to the PCB to achieve a low junction-to-board thermal impedance. To create a custom regulator design, use the LM5005 with WEBENCH® Power Designer.

The LM5005 high-voltage buck converter features all of the functions necessary to implement an efficient high-voltage switching regulator with a minimum number of external components. This easy-to-use converter operates over an input voltage range from 7 V to 75 V and delivers a maximum output current of 2.5 A. The control loop architecture is based upon current-mode control using an emulated current ramp for high noise immunity. Current-mode control provides inherent line feed-forward, cycle-by-cycle overcurrent protection and straightforward loop compensation. The use of an emulated control ramp reduces noise sensitivity of the PWM circuit, allowing reliable control of small duty cycles necessary in high input voltage applications.

The switching frequency is resistor-programmable from 50 kHz to 500 kHz. To reduce EMI, an oscillator synchronization pin allows multiple LM5005 regulators to self-synchronize or be synchronized to an external clock signal. Additional protection features include configurable soft start, external power supply tracking, thermal shutdown with automatic recovery, and remote shutdown capability.

The LM5005 is available in an 20-pin HTSSOP package with an exposed pad that is soldered to the PCB to achieve a low junction-to-board thermal impedance. To create a custom regulator design, use the LM5005 with WEBENCH® Power Designer.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM5005 75-V, 2.5-A Step-Down Switching Regulator With Wide Input Voltage Range datasheet (Rev. E) PDF | HTML 11 Nov 2016
White paper Overcoming Challenges in Designing Step-Dwn Reg Apps w/40V Input Voltage (Rev. A) 03 Jul 2018
EVM User's guide AN-1748 LM5005 Evaluation Board (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5005EVAL — Wide Vin 2.5A Buck Regulator Evaluation Module

LM5005 High Voltage 2.5 Amp Buck Regulator

User guide: PDF
Not available on TI.com
Simulation model

LM5005 PSpice Transient Model

SNVMAB6.ZIP (256 KB) - PSpice Model
Simulation model

LM5005 Unencrypted PSpice Transient Model

SNVMAL0.ZIP (4 KB) - PSpice Model
Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos