LM5026
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Active Clamp Current Mode PWM Controller

 

Models (1)

Title Category Type Date
LM5026 Unencrypted PSpice Transient Model PSpice Model ZIP 16 Jan 2012

Design kits & evaluation modules (1)

Name Part# Type
Active Clamp Current Mode PWM Controller LM5026EVAL Evaluation Modules & Boards

Reference designs

High efficiency 12-V/5-A active clamp forward with wide input range 9-V to 60-V reference design

This forward converter reference design was designed for an isolated 60W intermediate bus voltage rail 12V. It operates in a wide input range 9V to 60V. It features LM5026—100V active clamp current mode PWM controller. A self-driven secondary rectifier with UCC27511 4A/8A driver was used for (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Wide Input Active Clamp Forward Converter with Isolated Output PMP7892 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5026 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.