LM5032

LAST TIME BUY

High voltage dual Interleaved current mode controller

LM5032 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
LM5034 ACTIVE 100-V Dual Interleaved active clamp current mode controller with P-channel clamp FET Replacement

Product details

Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Current Topology Boost, Flyback Rating Catalog Duty cycle (max) (%) 80
Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Current Topology Boost, Flyback Rating Catalog Duty cycle (max) (%) 80
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Two Independent PWM Current Mode Controllers
  • Integrated High-Voltage Startup Regulator
  • Compound 2.5-A Main Output Gate Drivers
  • Single Resistor Oscillator Setting to 2 MHz
  • Synchronizable Oscillator
  • Programmable Maximum Duty Cycle
  • Maximum Duty Cycle Fold-Back at High-Line Voltage
  • Adjustable Timer for Hiccup Mode Current Limiting
  • Integrated Slope Compensation
  • Adjustable Line Undervoltage Lockout
  • Independently Adjustable Soft-Start (Each Regulator)
  • Direct Interface with Opto-Coupler Transistor
  • Thermal Shutdown
  • TSSOP 16-Pin Package
  • Two Independent PWM Current Mode Controllers
  • Integrated High-Voltage Startup Regulator
  • Compound 2.5-A Main Output Gate Drivers
  • Single Resistor Oscillator Setting to 2 MHz
  • Synchronizable Oscillator
  • Programmable Maximum Duty Cycle
  • Maximum Duty Cycle Fold-Back at High-Line Voltage
  • Adjustable Timer for Hiccup Mode Current Limiting
  • Integrated Slope Compensation
  • Adjustable Line Undervoltage Lockout
  • Independently Adjustable Soft-Start (Each Regulator)
  • Direct Interface with Opto-Coupler Transistor
  • Thermal Shutdown
  • TSSOP 16-Pin Package

The LM5032 dual current mode PWM controller contains all the features needed to control either two independent forward dc/dc converters or a single high current converter comprised of two interleaved power stages. The two controller channels operate 180° out of phase thereby reducing input ripple current. The LM5032 includes a startup regulator that operates over a wide input range up to 100 V and compound (bipolar + CMOS) gate drivers that provide a robust 2.5-A peak sink current. The adjustable maximum PWM duty cycle reduce stress on the primary side MOSFET switches. Additional features include programmable line undervoltage lockout, cycle-by-cycle current limit, hiccup mode fault operation with adjustable response time, PWM slope compensation, soft-start, and a 2-MHz capable oscillator with synchronization capability.

For all available packages, see the orderable addendum at the end of the datasheet.

The LM5032 dual current mode PWM controller contains all the features needed to control either two independent forward dc/dc converters or a single high current converter comprised of two interleaved power stages. The two controller channels operate 180° out of phase thereby reducing input ripple current. The LM5032 includes a startup regulator that operates over a wide input range up to 100 V and compound (bipolar + CMOS) gate drivers that provide a robust 2.5-A peak sink current. The adjustable maximum PWM duty cycle reduce stress on the primary side MOSFET switches. Additional features include programmable line undervoltage lockout, cycle-by-cycle current limit, hiccup mode fault operation with adjustable response time, PWM slope compensation, soft-start, and a 2-MHz capable oscillator with synchronization capability.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM5032 High-Voltage Dual Interleaved Current Mode Controller datasheet (Rev. B) PDF | HTML 15 Dec 2014
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note AN-1820 LM5032 Interleaved Boost Converter (Rev. A) 06 May 2013
EVM User's guide AN-1962 LM5032 Interleaved Boost Evaluation Board (Rev. A) 06 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5032EVAL — LM5032 Interleaved Boost Evaluation Board

A two phase interleaved boost implementation for increased output power and reduced ripple.

User guide: PDF
Not available on TI.com
Reference designs

TIDA-00200 — 120V AC 200W, 90% Efficiency, Interleaved Flyback for Battery Charging Applications Reference Design

TIDA-00200 proposes an interleaved flyback topology for battery charger applications that require an output power level of ~200 W with a minimized bill of material. Besides the actual electronic components, the efforts for cooling are a major contributor to the overall design cost. By taking (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos