LM5035C
(ACTIVE) PWM Controller with Integrated Half-Bridge and SyncFET Drivers

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LM5035CMH/NOPB ACTIVE -40 to 125 1.70 | 1ku HTSSOP (PWP) | 20 View 73 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM5035CMHX/NOPB ACTIVE -40 to 125 1.70 | 1ku HTSSOP (PWP) | 20 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
LM5035CSQ/NOPB ACTIVE -40 to 125 1.70 | 1ku WQFN (NHZ) | 24 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM5035CSQX/NOPB ACTIVE -40 to 125 1.70 | 1ku WQFN (NHZ) | 24 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM5035   PWM Controller with Integrated Half-Bridge and SyncFET Drivers   AC/DC AND ISOLATED DC/DC POWER SUPPLY - PWM AND RESONANT CONTROLLER    LM5035-Base Part  
LM5039   Half-Bridge PWM Controller with Advanced Current Limit   AC/DC AND ISOLATED DC/DC POWER SUPPLY - PWM AND RESONANT CONTROLLER    Half-Bride Controller With Average Curent Limit  
LM5100A   3A High Voltage High-Side and Low-Side Gate Driver   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    3.0A High Voltage, High Side And Low Side Gate Driver  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1303 21 Mar 2013

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
LM5035C PSPICE Model PSpice Model ZIP 314 KB 16 Jan 2012 158 views

Design Kits & Evaluation Modules (1)

Name Part# Type
Evaluation Board for the LM5035C LM5035CEVAL Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here