LM5046

ACTIVE

Phase-shifted full-bridge PWM controller with integrated MOSFET drivers

Product details

Vin (max) (V) 14 Operating temperature range (°C) -40 to 125 Control mode Current Topology Phase-shifted full bridge Rating Catalog Duty cycle (max) (%) 100
Vin (max) (V) 14 Operating temperature range (°C) -40 to 125 Control mode Current Topology Phase-shifted full bridge Rating Catalog Duty cycle (max) (%) 100
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 WQFN (RSG) 28 25 mm² 5 x 5
  • Highest Integration Controller for Small
    Form Factor, High-Density Power Converters
  • High-Voltage Start-Up Regulator
  • Intelligent Sync Rectifier Start-Up Allows
    Linear Turn-on into Prebiased Loads
  • Synchronous Rectifiers Disabled in UVLO Mode
    and Hiccup Mode
  • Two Independent, Programmable Dead-Time
    Adjustments to Enable Zero-Volt Switching
  • Four High-Current 2-A Bridge Gate Drivers
  • Wide-Bandwidth Opto-Coupler Interface
  • Configurable for Either Current Mode or Voltage
    Mode Control
  • Dual-Mode Overcurrent Protection
  • Resistor Programmed 2-MHz Oscillator
  • Programmable Line UVLO and OVP
  • Highest Integration Controller for Small
    Form Factor, High-Density Power Converters
  • High-Voltage Start-Up Regulator
  • Intelligent Sync Rectifier Start-Up Allows
    Linear Turn-on into Prebiased Loads
  • Synchronous Rectifiers Disabled in UVLO Mode
    and Hiccup Mode
  • Two Independent, Programmable Dead-Time
    Adjustments to Enable Zero-Volt Switching
  • Four High-Current 2-A Bridge Gate Drivers
  • Wide-Bandwidth Opto-Coupler Interface
  • Configurable for Either Current Mode or Voltage
    Mode Control
  • Dual-Mode Overcurrent Protection
  • Resistor Programmed 2-MHz Oscillator
  • Programmable Line UVLO and OVP

The LM5046 PWM controller contains all of the features necessary to implement a phase-shifted full-bridge topology power converter using either current mode or voltage mode control. This device is intended to operate on the primary side of an isolated DC-DC converter with input voltage up to 100 V. This highly integrated controller-driver provides dual 2-A high- and low-side gate drivers for the four external bridge MOSFETs, plus control signals for the secondary-side synchronous rectifier MOSFETs. External resistors program the dead-time to enable zero-volt switching of the primary FETs. Intelligent startup of the synchronous rectifiers allows monotonic turnon of the power converter even with prebias load conditions. Additional features include cycle-by-cycle current limiting, hiccup mode restart, programmable soft-start, synchronous rectifier soft-start, and a 2-MHz capable oscillator with synchronization capability and thermal shutdown.

The LM5046 PWM controller contains all of the features necessary to implement a phase-shifted full-bridge topology power converter using either current mode or voltage mode control. This device is intended to operate on the primary side of an isolated DC-DC converter with input voltage up to 100 V. This highly integrated controller-driver provides dual 2-A high- and low-side gate drivers for the four external bridge MOSFETs, plus control signals for the secondary-side synchronous rectifier MOSFETs. External resistors program the dead-time to enable zero-volt switching of the primary FETs. Intelligent startup of the synchronous rectifiers allows monotonic turnon of the power converter even with prebias load conditions. Additional features include cycle-by-cycle current limiting, hiccup mode restart, programmable soft-start, synchronous rectifier soft-start, and a 2-MHz capable oscillator with synchronization capability and thermal shutdown.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM5046 Phase-Shifted Full-Bridge PWM Controller With Integrated MOSFET Drivers datasheet (Rev. H) PDF | HTML 03 May 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note AN-2116 SolarMagic ICs in Micro-inverter Applications (Rev. B) 06 May 2013
Application note AN-2126 LM5046 Based Eighth Brick Reference Design (Rev. B) 06 May 2013
User guide AN-2115 LM5046 Evaluation Board (Rev. B) 03 May 2013
Application note Using a Phase-Shifted Full-Bridge Topology in Small Form Factor Power Converters 31 Aug 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5046EVAL — Evaluation Board for the LM5046

The LM5046 evaluation board is designed to provide the design engineer with a fully functional power converter based on the phase-shifted full-bridge topology to evaluate the LM5046 PWM controller. The evaluation board is provided in an industry standard quarter brick footprint.

User guide: PDF
Not available on TI.com
Simulation model

LM5046 PSPICE Model (Rev. A)

SNVM008A.ZIP (99 KB) - PSpice Model
Simulation model

LM5046 TINA-TI Transient Reference Design

SNVMAY9.ZIP (90 KB) - TINA-TI Reference Design
Calculation tool

SLUC500 LM5046 Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5046 Phase-shifted full-bridge PWM controller with integrated MOSFET drivers
Package Pins Download
HTSSOP (PWP) 28 View options
WQFN (RSG) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos