LM5050-1-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Side OR-ing FET Controller

 

Models (1)

Title Category Type Date
LM5050 Unencrypted PSPICE Transient Model PSpice Model ZIP 16 Jan 2012

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Board for the LM5050-1 LM5050MK-1EVAL Evaluation Modules & Boards

Reference designs

61W Automotive Dual Output Synchronous Buck Converter Reference Design

PMP10655 is a dual-output synchronous buck converter reference design using the LM5140 controller IC. The reference design accepts an input voltage between 6Vin and 18Vin and is capable of supplying a maximum of 8A of continuous current (14A Peak) to the load, per output. Vout1 and Vout2 maintain (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Automotive Boost Converter with Reverse Battery Protection PMP7936 Texas Instruments Reference designs