LM5060 High-Side Protection Controller with Low Quiescent Current | TI.com

LM5060 (ACTIVE)

High-Side Protection Controller with Low Quiescent Current

 

Recommended alternative parts

  • LM5060-Q1  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The LM5060 high-side protection controller provides intelligent control of a high-side N-channel MOSFET during normal on/off transitions and fault conditions. In-rush current is controlled by the nearly constant rise time of the output voltage. A POWER GOOD output indicates when the output voltage reaches the input voltage and the MOSFET is fully on. Input UVLO (with hysteresis) is provided as well as programmable input OVP. An enable input provides remote on or off control. The programmable UVLO input can be used as second enable input for safety redundancy. A single capacitor programs the initial start-up VGS fault detection delay time, the transition VDS fault detection delay time, and the continuous over-current VDS fault detection delay time. When a detected fault condition persists longer than the allowed fault delay time, the MOSFET is latched off until either the enable input or the UVLO input is toggled low and then high.

Features

  • Available in Automotive Grade / AEC Q-100
  • Wide Operating Input Voltage Range:
    5.5 V to 65 V
  • Less than 15-µA Quiescent Current in Disabled
    Mode
  • Controlled Output Rise Time for Safe Connection
    of Capacitive Loads
  • Charge Pump Gate Driver for External N-Channel
    MOSFET
  • Adjustable Undervoltage Lockout (UVLO) with
    Hysteresis
  • UVLO Serves as Second Enable Input for
    Systems Requiring Safety Redundancy
  • Programmable Fault Detection Delay Time
  • MOSFET Latched off After Load Fault is Detected
  • Active Low Open Drain POWER GOOD (nPGD)
    Output
  • Adjustable Input Overvoltage Protection (OVP)
  • Immediate Restart After Overvoltage Shutdown
  • 10-Lead VSSOP

Parametrics

Compare all products in eFuses & hot swap controllers Email Download to Excel
Part number Order Number of channels (#) FET Vin (Min) (V) Vin (Max) (V) Vabsmax_cont (V) Features Overcurrent response Current limit type Fault response Current limit function enabled Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
LM5060 Order now 1     External     5.5     65     75     No External RSENSE     Current Limiting     Adjustable     Latch Off     Startup Only     Catalog     -40 to 125     VSSOP | 10     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
LM5060-Q1 Order now 1     External     5.5     65     75     No External RSENSE     Current Limiting     Adjustable     Latch Off     Startup Only     Automotive     -40 to 125     VSSOP | 10     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
LM9061 Order now 1     External     7     26     60     Overvoltage Cutoff     Current Limiting     Fixed     Latch Off    
   
Catalog     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
LM9061-Q1 Order now 1     External     7     26     60     Overvoltage Cutoff     Current Limiting     Fixed     Latch Off    
   
Automotive     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)