LM5066 High Voltage System Power Management and Protection IC with PMBus | TI.com

LM5066 (ACTIVE)

High Voltage System Power Management and Protection IC with PMBus

 

Recommended alternative parts

  • LM25066  -  12V System Power Management And Protection IC With PMBus
  • LM5064  -  Negative High Voltage System Power Management And Protection IC With PMBus
  • LM5069  -  Positive High Voltage Hot Swap/Inrush Current Controller With Power Limiting
  • LM5066I  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   High Voltage System Power Management and Protection IC with PMBus

Description

LM5066 provides robust protection and precision monitoring for 10- to 80-V systems. Programmable UV, OV, ILIMIT, and fast-short circuit protection allow for customized protection for any application. Programmable FET SOA protection sets the maximum power the FET is allowed to dissipate under any condition. The programmable fault timer (tFAULT) is set to avoid nuisance trips, ensure start-up, and limit the duration of over load events.

In addition to circuit protection, the LM5066 supplies real-time power, voltage, current, temperature, and fault data to the system management host through the I2C / SMBus interface. PMBus compliant command structure makes it easy to program the device. Precision telemetry enables intelligent power management functions such as efficiency optimization and early fault detection. LM5066 also supports advanced features such as I/V/P averaging and peak power measurment to improve system diagnostics.

LM5066I is pin-to-pin compatible with the LM5066 and offers improved telemetry accuracy and supports the Read_Ein command to monitor energy.

Features

  • 10- to 80-V Operation
  • 100-V Continuous Absolute Max
  • 26 mV (±12%) or 50 mV (±6%) ILIM Threshold
  • Programmable FET SOA Protection
  • Programable UV, OV, tFAULT Thresholds
  • External FET Temperature Sensing
  • Failed FET Detection
  • I2C / SMBus Interface
  • PMBus™ Compliant Command Structure
  • Precision V IN, VOUT, IIN, PIN, VAUX Monitoring
    • V (±2.7%); I (±3%); P (±4.5%)
  • Programable I/V/P Averaging Interval
  • 12-bit ADC with 1-kHz Sampling Rate
  • –40°C < TJ < 125°C Operation
  • Pin-to-Pin Compatible with LM5066I

View more

Parametrics Compare all products in eFuses & hot swap controllers

 
Number of channels (#)
FET
Vin (Min) (V)
Vin (Max) (V)
Vabsmax_cont (V)
Features
Overcurrent response
Current limit type
Fault response
Current limit function enabled
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
LM5066 LM25066A LM25066I LM25066IA LM5064 LM5066I
1     1     1     1     1     1    
External     External     External     External     External     External    
10     2.9     2.9     2.9     -10     10    
80     17     17     17     -80     80    
100     24     24     24     100     100    
PMBus     PMBus     PMBus     PMBus     PMBus      
Current Limiting     Current Limiting     Current Limiting     Current Limiting     Current Limiting     Current Limiting    
Adjustable     Adjustable     Adjustable     Adjustable     Adjustable     Adjustable    
Auto Retry
Latch Off    
Auto Retry
Latch Off    
Auto Retry
Latch Off    
Auto Retry
Latch Off    
Auto Retry
Latch Off    
Auto Retry
Latch Off    
Always     Always     Always     Always     Always     Always    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
HTSSOP | 28     WQFN | 24     WQFN | 24     WQFN | 24     HTSSOP | 28     HTSSOP | 28    
28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     24WQFN: 20 mm2: 4 x 5 (WQFN | 24)     24WQFN: 20 mm2: 4 x 5 (WQFN | 24)     24WQFN: 20 mm2: 4 x 5 (WQFN | 24)     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)