LM5066I LM5066I High Voltage System Power Management and Protection IC with PMBus | TI.com

LM5066I (ACTIVE)

LM5066I High Voltage System Power Management and Protection IC with PMBus

 

Description

LM5066I provides robust protection and precision monitoring for 10- to 80-V systems. Programmable UV, OV, ILIMIT, and fast-short circuit protection allow for customized protection for any application. Programmable FET SOA protection sets the maximum power the FET is allowed to dissipate under any condition. The programmable fault timer (tFAULT) is set to avoid nuisance trips, ensure start-up, and limit the duration of over load events.

In addition to circuit protection, the LM5066I supplies real-time power, voltage, current, temperature, and fault data to the system management host through the I2C / SMBus interface. PMBus compliant command structure makes it easy to program the device. Precision telemetry enables intelligent power management functions such as efficiency optimization and early fault detection. LM5066I also supports advanced features such as I/V/P averaging and peak power measurment to improve system diagnostics.

LM5066I is pin-to-pin compatible with the LM5066 and offers improved telemetry accuracy and supports the Read_Ein command to monitor energy. See for a detailed comparison.

Features

  • 10- to 80-V Operation
  • 100-V Continuous Absolute Max
  • 26 mV or 50 mV ILIM Threshold (±10%)
  • Programmable FET SOA Protection
  • Programable UV, OV, tFAULT Thresholds
  • External FET Temperature Sensing
  • Failed FET Detection
  • I2C / SMBus Interface
  • PMBus and Node Manager 2.0 and 3.0 Compliant Command Structure
  • Precision V IN, VOUT, IIN, PIN, VAUX Monitoring
    • V (±1.25%); I (±1.75%); P (±2.5%)
  • Supports Energy Monitoring via Read_EIN Command
  • Programable I/V/P Averaging Interval
  • 12-bit ADC with 1-kHz Sampling Rate
  • –40°C < TJ < 125°C Operation

Parametrics

Compare all products in eFuses & hot swap controllers Email Download to Excel
Part number Order Number of channels (#) FET Vin (Min) (V) Vin (Max) (V) Vabsmax_cont (V) Current limit (Min) (A) Current limit (Max) (A) Features Overcurrent response Current limit type UL recognition Fault response Current limit function enabled Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
LM5066I Order now 1     External     10     80     100     0.01     500     PMBus     Current Limiting     Adjustable     No     Auto Retry
Latch Off    
Always     Catalog     -40 to 125     HTSSOP | 28     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)    
LM25066A Order now 1     External     2.9     17     24     0.01     500     PMBus     Current Limiting     Adjustable     No     Auto Retry
Latch Off    
Always     Catalog     -40 to 125     WQFN | 24     24WQFN: 20 mm2: 4 x 5 (WQFN | 24)    
LM25066I Order now 1     External     2.9     17     24     0.01     500     PMBus     Current Limiting     Adjustable     No     Auto Retry
Latch Off    
Always     Catalog     -40 to 125     WQFN | 24     24WQFN: 20 mm2: 4 x 5 (WQFN | 24)    
LM25066IA Order now 1     External     2.9     17     24     0.01     500     PMBus     Current Limiting     Adjustable     No     Auto Retry
Latch Off    
Always     Catalog     -40 to 125     WQFN | 24     24WQFN: 20 mm2: 4 x 5 (WQFN | 24)    
LM5064 Order now 1     External     -10     -80     100     0.01     500