Home Power management Gate drivers Half-bridge drivers

LM5100C

LAST TIME BUY

1-A, 100-V half bridge gate driver with 8-V UVLO and CMOS Imputs

LM5100C is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC27200A ACTIVE 3-A, 120-V half bridge gate driver with 8-V UVLO, negative voltage handling and CMOS inputs Replacement

Product details

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 14 Peak output current (A) 1 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.025 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold CMOS Channel input logic CMOS Switch node voltage (V) -1 Driver configuration Dual, Independent
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 14 Peak output current (A) 1 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.025 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold CMOS Channel input logic CMOS Switch node voltage (V) -1 Driver configuration Dual, Independent
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Drives Both a High-Side and Low-Side N-Channel
    MOSFETs
  • Independent High- and Low-Driver Logic Inputs
  • Bootstrap Supply Voltage up to 118 V DC
  • Fast Propagation Times (25-ns Typical)
  • Drives 1000-pF Load With 8-ns Rise and Fall
    Times
  • Excellent Propagation Delay Matching (3-ns
    Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Pin Compatible With HIP2100/HIP2101
  • Drives Both a High-Side and Low-Side N-Channel
    MOSFETs
  • Independent High- and Low-Driver Logic Inputs
  • Bootstrap Supply Voltage up to 118 V DC
  • Fast Propagation Times (25-ns Typical)
  • Drives 1000-pF Load With 8-ns Rise and Fall
    Times
  • Excellent Propagation Delay Matching (3-ns
    Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Pin Compatible With HIP2100/HIP2101

The LM5100A/B/C and LM5101A/B/C high-voltage gate drivers are designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The floating high-side driver is capable of operating with supply voltages up to 100 V. The A versions provide a full 3-A of gate drive, while the B and C versions provide 2 A and 1 A, respectively. The outputs are independently controlled with CMOS input thresholds (LM5100A/B/C) or TTL input thresholds (LM5101A/B/C).

An integrated high-voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. These devices are available in the standard SOIC-8 pin, SO PowerPAD-8 pin, and the WSON-10 pin packages. The LM5100C and LM5101C are also available in MSOP-PowerPAD-8 package. The LM5101A is also available in WSON-8 pin package.

The LM5100A/B/C and LM5101A/B/C high-voltage gate drivers are designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The floating high-side driver is capable of operating with supply voltages up to 100 V. The A versions provide a full 3-A of gate drive, while the B and C versions provide 2 A and 1 A, respectively. The outputs are independently controlled with CMOS input thresholds (LM5100A/B/C) or TTL input thresholds (LM5101A/B/C).

An integrated high-voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. These devices are available in the standard SOIC-8 pin, SO PowerPAD-8 pin, and the WSON-10 pin packages. The LM5100C and LM5101C are also available in MSOP-PowerPAD-8 package. The LM5101A is also available in WSON-8 pin package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM5100A/B/C, LM5101A/B/C 3-A, 2-A, and 1-A High-Voltage, High-Side and Low-Side Gate Drivers datasheet (Rev. Q) PDF | HTML 03 Dec 2015
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018
Application note AN-1317 Selection of External Bootstrap Diode for LM510X Devices (Rev. B) 04 May 2018
EVM User's guide AN-1299 LM5041 Evaluation Board (Rev. A) 06 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM5100C PSpice Transient Model

SNOM362.ZIP (71 KB) - PSpice Model
Simulation model

LM5100C TINA-TI Transient Reference Design

SNOM352.TSC (777 KB) - TINA-TI Reference Design
Simulation model

LM5100C TINA-TI Transient Spice Model

SNOM351.ZIP (12 KB) - TINA-TI Spice Model
Simulation model

LM5100C Unencrypted PSpice Transient Model

SNOM572.ZIP (2 KB) - PSpice Model
Calculation tool

SNVR521 LM51xx Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Half-bridge drivers
LM25101 3-A, 2-A or 1-A half bridge gate driver with 8-V UVLO and TTL inputs LM5100A 3-A, 100-V half bridge gate driver with 8-V UVLO and CMOS inputs LM5100B 2-A, 100-V half bridge gate driver with 8-V UVLO and CMOS inputs LM5100C 1-A, 100-V half bridge gate driver with 8-V UVLO and CMOS Imputs LM5101 High voltage high side and low side gate driver LM5101A 3-A, 100-V half bridge gate driver with 8-V UVLO and TTL inputs LM5101B 2-A, 100-V half bridge gate driver with 8-V UVLO and TTL inputs LM5101C 1-A, 100-V half bridge gate driver with 8-V UVLO and TTL Imputs LM5102 2-A, 100-V half bridge gate driver with 8-V UVLO and programmable delay LM5104 2-A, 100-V half bridge gate driver with 8-V UVLO and adaptive delay LM5106 1.2-A, 1.8-A 100-V half bridge gate driver with 8V-UVLO and programmable dead-time LM5107 1.4-A, 100-V half bridge gate driver with 8-V UVLO LM5108 2.6-A, 110-V half bridge gate driver with enable and interlock LM5109A 1-A, 100-V half bridge gate driver with 8-V UVLO LM5109B 1-A, 100-V half bridge gate driver with 8-V UVLO and high noise immunity
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos