LM5101A
(ACTIVE) 3A High Voltage High-Side and Low-Side Gate Driver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM5101AM ACTIVE -40 to 125 1.24 | 1ku SOIC (D) | 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
LM5101AM/NOPB ACTIVE -40 to 125 1.24 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
LM5101AMR/NOPB ACTIVE   1.24 | 1ku SO PowerPAD (DDA) | 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5101AMRX/NOPB ACTIVE   1.24 | 1ku SO PowerPAD (DDA) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5101AMX ACTIVE -40 to 125 1.24 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM5101AMX/NOPB ACTIVE -40 to 125 1.24 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM5101ASD ACTIVE -40 to 125 1.24 | 1ku WSON (DPR) | 10 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor LM5101ASD-1/NOPB ACTIVE   1.24 | 1ku WSON (NGT) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM5101ASD/NOPB ACTIVE -40 to 125 1.24 | 1ku WSON (DPR) | 10 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM5101ASDX ACTIVE -40 to 125 1.24 | 1ku WSON (DPR) | 10 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5101ASDX-1/NOPB ACTIVE   1.24 | 1ku WSON (NGT) | 8 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5101ASDX/NOPB ACTIVE -40 to 125 1.24 | 1ku WSON (DPR) | 10 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM5100A   3A High Voltage High-Side and Low-Side Gate Driver   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    Has CMOS-Type Threshold Inputs  
LM5101B   2A High Voltage High-Side and Low-Side Gate Driver   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    2A Gate Drive Version  
LM5101C   1A High Voltage High-Side and Low-Side Gate Driver   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    1A Gate Drive Version  
LM5102   High Voltage Half-Bridge Gate Driver with Programmable Delay   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    Has Programmable Rising Edge Delay  
LM5104   High Voltage Half-Bridge Gate Driver with Adaptive Delay   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    Single PWM Input, Has Adaptive Deadtime With Programmable Delay  

Technical Documents

Datasheet (1)

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 91 06 May 2013 509

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 417 06 May 2013 1,062

Tools & Software

Models (3)

Title Category Type Size (KB) Date Views
LM5101A PSpice Transient Model PSpice Model ZIP 71 KB 17 Apr 2013 35 views
LM5101A TINA-TI Transient Reference Design TINA-TI Reference Design TSC 785 KB 12 Apr 2013 13 views
LM5101A TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 12 KB 12 Apr 2013 34 views

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here