LM5101B
(ACTIVE) 2A High Voltage High-Side and Low-Side Gate Driver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Special Note

See how the LM5101B and other TI products combine to create a unique Brushless DC Motor Drive SOLUTION


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM5101BMA ACTIVE -40 to 125 1.16 | 1ku SOIC (D) | 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock
LM5101BMA/NOPB ACTIVE -40 to 125 1.16 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM5101BMAX ACTIVE -40 to 125 1.16 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5101BMAX/NOPB ACTIVE -40 to 125 1.16 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5101BSD ACTIVE -40 to 125 1.16 | 1ku WSON (DPR) | 10 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor LM5101BSD/NOPB ACTIVE -40 to 125 1.16 | 1ku WSON (DPR) | 10 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5101BSDX ACTIVE -40 to 125 1.16 | 1ku WSON (DPR) | 10 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5101BSDX/NOPB ACTIVE -40 to 125 1.16 | 1ku WSON (DPR) | 10 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM5100B   2A High Voltage High-Side and Low-Side Gate Driver   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    Has CMOS-Type Threshold Inputs  
LM5101A   3A High Voltage High-Side and Low-Side Gate Driver   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    3A Gate Driver Version  
LM5101C   1A High Voltage High-Side and Low-Side Gate Driver   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    1A Gate Driver Version  
LM5102   High Voltage Half-Bridge Gate Driver with Programmable Delay   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    Has Programmable Rising Edge Delay  
LM5104   High Voltage Half-Bridge Gate Driver with Adaptive Delay   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    Single PWM Input, Has Adaptive Deadtime With Programmable Delay  

Technical Documents

Datasheet (1)

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 91 06 May 2013 770

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 417 06 May 2013 1,262

Tools & Software

Models (3)

Title Category Type Size (KB) Date Views
LM5101B PSpice Transient Model PSpice Model ZIP 77 KB 17 Apr 2013 153 views
LM5101B TINA-TI Transient Reference Design TINA-TI Reference Design TSC 780 KB 12 Apr 2013 32 views
LM5101B TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 12 KB 12 Apr 2013 134 views

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Reference Designs (1)

Description Part # Company
Motionfire Motor Control Reference Design (FireDriver Module) MOTIONFIRE-MOTORCONTROL-REF Texas Instruments


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here