LM5107 1.4-A, 100-V half bridge gate driver with 8-V UVLO | TI.com

LM5107
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.4-A, 100-V half bridge gate driver with 8-V UVLO

 

Recommended alternative parts

  • LM5102  -  Has Programmable Rising Edge Delay
  • LM5104  -  Single PWM Input, Has Adaptive Deadtime With Programmable Delay
  • LM5105  -  Programmable Deadtime

Description

The LM5107 is a low cost high voltage gate driver, designed to drive both the high side and the low side N-Channel MOSFETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of working with rail voltages up to 100-V. The outputs are independently controlled with TTL compatible input thresholds. An integrated on chip high voltage diode is provided to charge the high side gate drive bootstrap capacitor. A robust level shifter technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high side gate driver. Undervoltage lockout is provided on both the low side and the high side power rails. The device is available in the SOIC and the thermally enhanced WSON packages.

Features

  • Drives Both a High Side and Low Side N-Channel MOSFET
  • High Peak Output Current (1.4-A Sink / 1.3-A Source)
  • Independent TTL Compatible Inputs
  • Integrated Bootstrap Diode
  • Bootstrap Supply Voltage to 118 V DC
  • Fast Propagation Times (27-ns Typical)
  • Drives 1000 pF Load With 15-ns Rise and Fall Times
  • Excellent Propagation Delay Matching (2-ns Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Pin Compatible With ISL6700
  • Packages:
    • SOIC
    • WSON (4 mm × 4 mm)

Parametrics

Compare all products in Half-bridge drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Bus voltage (Max) (V) Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Iq (uA) Input threshold Channel input logic Negative voltage handling at HS pin (V) Features Rating Operating temperature range (C) Package Group
LM5107 Order now 2     MOSFET     100     1.4     8     14     15     15     25     10     TTL     TTL     -1         Catalog     -40 to 125     SOIC | 8
WSON | 8    
LM5102 Order now 2     MOSFET     100     2     9     14     10     10     35     10     TTL     TTL     -1         Catalog     -40 to 125     VSSOP | 10
WSON | 10    
LM5104 Order now 2     MOSFET     100     2     9     14     10     10     35     10     TTL     TTL     -1         Catalog     -40 to 125     SOIC | 8
WSON | 10    
LM5105 Order now 2     MOSFET     100     1.8     8     14     10     10     26     10     TTL     TTL     -1         Catalog     -40 to 125     WSON | 10