LM5107
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
100V / 1.4A Peak Half Bridge Gate Driver

 

Reference designs

High Voltage Stepper Driver Reference Design

The TIDA-01227 reference design is a 15 V to 70 V stepper motor controller for bipolar applications. The design uses Texas Instrument’s DRV8711 Bipolar Stepper Motor Controller gate driver, CSD19538Q3A 100V, N-Channel NexFET Power MOSFET s, CSD17483F4 30V, N-Channel FemtoFET&trade (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.