Home Power management Gate drivers Half-bridge drivers

LM5108

ACTIVE

2.6-A, 110-V half bridge gate driver with enable and interlock

Product details

Bootstrap supply voltage (max) (V) 110 Power switch MOSFET Input supply voltage (min) (V) 6 Input supply voltage (max) (V) 16 Peak output current (A) 2.6 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 5 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 11 Fall time (ns) 8 Iq (mA) 0.00028 Input threshold TTL Channel input logic TTL Switch node voltage (V) -5 Features Enable, Interlock Driver configuration Dual inputs
Bootstrap supply voltage (max) (V) 110 Power switch MOSFET Input supply voltage (min) (V) 6 Input supply voltage (max) (V) 16 Peak output current (A) 2.6 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 5 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 11 Fall time (ns) 8 Iq (mA) 0.00028 Input threshold TTL Channel input logic TTL Switch node voltage (V) -5 Features Enable, Interlock Driver configuration Dual inputs
VSON (DRC) 10 9 mm² 3 x 3
  • Drives two N-channel MOSFETs in high-side low-side configuration
  • Available in 3-mm x 3-mm package
  • Interlock or cross-conduction protection
  • Enable/disable functionality
  • Absolute maximum negative voltage handling on HS (–7 V)
  • 5-V typical under voltage lockout
  • 20-ns typical propagation delay
  • 11-ns rise, 8-ns typical fall time with 1000-pF load
  • 1-ns typical delay matching
  • 2.6-A sink, 1.6-A source output currents
  • Absolute maximum boot voltage 110 V
  • Low current (7-µA) consumption when disabled
  • Integrated bootstrap diode
  • Drives two N-channel MOSFETs in high-side low-side configuration
  • Available in 3-mm x 3-mm package
  • Interlock or cross-conduction protection
  • Enable/disable functionality
  • Absolute maximum negative voltage handling on HS (–7 V)
  • 5-V typical under voltage lockout
  • 20-ns typical propagation delay
  • 11-ns rise, 8-ns typical fall time with 1000-pF load
  • 1-ns typical delay matching
  • 2.6-A sink, 1.6-A source output currents
  • Absolute maximum boot voltage 110 V
  • Low current (7-µA) consumption when disabled
  • Integrated bootstrap diode

The LM5108 is a high frequency half-bridge gate driver with maximum switch node (HS) voltage rating of 100 V. It allows for two N-channel MOSFETs to be controlled in half-bridge configuration based topologies such as synchronous buck, full bridge, active clamp forward, LLC, and synchronous boost.

The device has interlock functionality which, prevents both outputs from being high at the same time, in the case when both of the inputs are high. This interlock feature improves system robustness in motor drive and power tools applications. Enable and disable functionality allows for the flexible and fast control of the power stage. Battery powered tools can also use enable feature of the LM5108 to reduce the standby current as well as to respond to system fault. The inputs are independent of supply voltage and can have independent pulse width. This allows maximum control flexibility. Both inputs and enable have sufficient hysteresis to improve the system robustness in noise prone applications such as motor drives.

The low-side and the high-side outputs are matched to 1-ns between the turn-on and turn-off of each other. This allows for dead-time optimization which in-turn improves efficiency. 5-V UVLO allows the driver to operate at lower bias supplies which further allows the power stage to operate at higher switching frequency without increasing switching losses. VDD and HB UVLO threshold specifications are designed in such as way that both the high-side and low-side driver turns on typically at 5 V. If both VDD and HB UVLO thresholds are the same then designer would need higher bias supply than the VDD UVLO threshold to turn-on both high-side and low-side driver.

An on-board bootstrap diode eliminates the need for an external discrete diode which improves board space utilization. Small package enables dense power designs such as power tools.

The LM5108 is a high frequency half-bridge gate driver with maximum switch node (HS) voltage rating of 100 V. It allows for two N-channel MOSFETs to be controlled in half-bridge configuration based topologies such as synchronous buck, full bridge, active clamp forward, LLC, and synchronous boost.

The device has interlock functionality which, prevents both outputs from being high at the same time, in the case when both of the inputs are high. This interlock feature improves system robustness in motor drive and power tools applications. Enable and disable functionality allows for the flexible and fast control of the power stage. Battery powered tools can also use enable feature of the LM5108 to reduce the standby current as well as to respond to system fault. The inputs are independent of supply voltage and can have independent pulse width. This allows maximum control flexibility. Both inputs and enable have sufficient hysteresis to improve the system robustness in noise prone applications such as motor drives.

The low-side and the high-side outputs are matched to 1-ns between the turn-on and turn-off of each other. This allows for dead-time optimization which in-turn improves efficiency. 5-V UVLO allows the driver to operate at lower bias supplies which further allows the power stage to operate at higher switching frequency without increasing switching losses. VDD and HB UVLO threshold specifications are designed in such as way that both the high-side and low-side driver turns on typically at 5 V. If both VDD and HB UVLO thresholds are the same then designer would need higher bias supply than the VDD UVLO threshold to turn-on both high-side and low-side driver.

An on-board bootstrap diode eliminates the need for an external discrete diode which improves board space utilization. Small package enables dense power designs such as power tools.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW LM2105 ACTIVE 107-V 0.5-A/0.8-A half-bridge gate driver with 5-V UVLO and integrated bootstrap diode Lower-current device in a 2 mm x 2 mm package and lower 1 ku price

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM5108 Robust and Compact 100-V Half-Bridge Gate Driver datasheet (Rev. A) PDF | HTML 24 Jul 2023
Application note How to Choose a Gate Driver for DC Motor Drives PDF | HTML 05 Oct 2023
Application note Understanding and comparing peak current capability of gate drivers PDF | HTML 30 Mar 2021
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 22 Oct 2019
EVM User's guide Using the LM5108EVM 02 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SNVR521 LM51xx Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Half-bridge drivers
LM25101 3-A, 2-A or 1-A half bridge gate driver with 8-V UVLO and TTL inputs LM5100A 3-A, 100-V half bridge gate driver with 8-V UVLO and CMOS inputs LM5100B 2-A, 100-V half bridge gate driver with 8-V UVLO and CMOS inputs LM5100C 1-A, 100-V half bridge gate driver with 8-V UVLO and CMOS Imputs LM5101 High voltage high side and low side gate driver LM5101A 3-A, 100-V half bridge gate driver with 8-V UVLO and TTL inputs LM5101B 2-A, 100-V half bridge gate driver with 8-V UVLO and TTL inputs LM5101C 1-A, 100-V half bridge gate driver with 8-V UVLO and TTL Imputs LM5102 2-A, 100-V half bridge gate driver with 8-V UVLO and programmable delay LM5104 2-A, 100-V half bridge gate driver with 8-V UVLO and adaptive delay LM5106 1.2-A, 1.8-A 100-V half bridge gate driver with 8V-UVLO and programmable dead-time LM5107 1.4-A, 100-V half bridge gate driver with 8-V UVLO LM5108 2.6-A, 110-V half bridge gate driver with enable and interlock LM5109A 1-A, 100-V half bridge gate driver with 8-V UVLO LM5109B 1-A, 100-V half bridge gate driver with 8-V UVLO and high noise immunity
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos