Home Power management Gate drivers Half-bridge drivers

LM5113-Q1

ACTIVE

Automotive 1.2-A/5-A, 100-V half bridge gate driver for GaNFET

Product details

Bootstrap supply voltage (max) (V) 100 Power switch GaNFET, MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 5.5 Peak output current (A) 5 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 4 Rating Automotive Propagation delay time (µs) 0.03 Rise time (ns) 7 Fall time (ns) 3.5 Iq (mA) 0.15 Input threshold TTL Channel input logic TTL Switch node voltage (V) -5 Features Bootstrap supply voltage clamp, Split outputs on high and low side Driver configuration Half bridge
Bootstrap supply voltage (max) (V) 100 Power switch GaNFET, MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 5.5 Peak output current (A) 5 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 4 Rating Automotive Propagation delay time (µs) 0.03 Rise time (ns) 7 Fall time (ns) 3.5 Iq (mA) 0.15 Input threshold TTL Channel input logic TTL Switch node voltage (V) -5 Features Bootstrap supply voltage clamp, Split outputs on high and low side Driver configuration Half bridge
WSON (DPR) 10 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C6
  • Independent High-Side and Low-Side
    TTL Logic Inputs
  • 1.2-A Peak Source, 5-A Peak Sink Output Current
  • High-Side Floating Bias Voltage Rail
    Operates up to 100-VDC
  • Internal Bootstrap Supply Voltage Clamping
  • Split Outputs for Adjustable
    Turnon and Turnoff Strength
  • 0.6-Ω Pulldown, 2.1-Ω Pullup Resistance
  • Fast Propagation Times (28 ns Typical)
  • Excellent Propagation Delay Matching
    (1.5 ns Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C6
  • Independent High-Side and Low-Side
    TTL Logic Inputs
  • 1.2-A Peak Source, 5-A Peak Sink Output Current
  • High-Side Floating Bias Voltage Rail
    Operates up to 100-VDC
  • Internal Bootstrap Supply Voltage Clamping
  • Split Outputs for Adjustable
    Turnon and Turnoff Strength
  • 0.6-Ω Pulldown, 2.1-Ω Pullup Resistance
  • Fast Propagation Times (28 ns Typical)
  • Excellent Propagation Delay Matching
    (1.5 ns Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption

The LM5113-Q1 is designed to drive both the high-side and the low-side enhancement mode Gallium Nitride (GaN) FETs or silicon MOSFETs in a synchronous buck, boost, or half bridge configuration for automotive applications. The device has an integrated 100-V bootstrap diode and independent inputs for the high-side and low-side outputs for maximum control flexibility. The high-side bias voltage is internally clamped at 5.2 V, which prevents the gate voltage from exceeding the maximum gate-source voltage rating of enhancement mode GaN FETs. The inputs of the device are TTL-logic compatible, which can withstand input voltages up to 14 V regardless of the VDD voltage. The LM5113-Q1 has split-gate outputs, providing flexibility to adjust the turnon and turnoff strength independently.

In addition, the strong sink capability of the LM5113-Q1 maintains the gate in the low state, preventing unintended turnon during switching. The LM5113-Q1 can operate up to several MHz. The LM5113-Q1 is available in a standard 10-pin WSON package with an exposed pad to aid power dissipation.

The LM5113-Q1 is designed to drive both the high-side and the low-side enhancement mode Gallium Nitride (GaN) FETs or silicon MOSFETs in a synchronous buck, boost, or half bridge configuration for automotive applications. The device has an integrated 100-V bootstrap diode and independent inputs for the high-side and low-side outputs for maximum control flexibility. The high-side bias voltage is internally clamped at 5.2 V, which prevents the gate voltage from exceeding the maximum gate-source voltage rating of enhancement mode GaN FETs. The inputs of the device are TTL-logic compatible, which can withstand input voltages up to 14 V regardless of the VDD voltage. The LM5113-Q1 has split-gate outputs, providing flexibility to adjust the turnon and turnoff strength independently.

In addition, the strong sink capability of the LM5113-Q1 maintains the gate in the low state, preventing unintended turnon during switching. The LM5113-Q1 can operate up to several MHz. The LM5113-Q1 is available in a standard 10-pin WSON package with an exposed pad to aid power dissipation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMG1205 ACTIVE 1.2-A, 5-A 90-V, half bridge gate driver with 5-V UVLO for GaNFET and MOSFET This device is pin-to-pin with improved start up performance.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LM5113-Q1 Automotive 90-V, 1.2-A, 5-A, Half Bridge GaN Driver datasheet (Rev. B) PDF | HTML 12 Mar 2018
Application note Implementing Bootstrap Overcharge Prevention in GaN Half-bridge Circuits PDF | HTML 15 Nov 2023
Application brief GaN Driver Schematic and Layout Recommendations PDF | HTML 10 Aug 2022
Application brief Key Parameters and Driving Requirements of GaN FETs PDF | HTML 04 Aug 2022
Application brief Nomenclature, Types, and Structure of GaN Transistors PDF | HTML 04 Aug 2022
Application brief How GaN Enables More Efficient and Reduced Form Factor Power Supplies PDF | HTML 02 Aug 2022
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5113LLPEVB — LM5113 100 V 1.2-A / 5-A, Half-Bridge Gate Driver for Enhancement Mode GaN FETs Evaluation Module

The LM5113 evaluation board is designed to provide the design engineers with a synchronous buck converter to evaluate the LM5113, a 100V half-bridge enhancement mode Gallium Nitride (GaN) FET driver. The active clamping voltage mode controller LM5025 is used to generate the PWM signals of the buck (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LM5113 PSpice Transient Model (Rev. D)

SNVM043D.ZIP (43 KB) - PSpice Model
Simulation model

LM5113 TINA-TI Transient Reference Design (Rev. A)

SNVM460A.TSC (613 KB) - TINA-TI Reference Design
Simulation model

LM5113 TINA-TI Transient Spice Model (Rev. A)

SNVM459A.ZIP (16 KB) - TINA-TI Spice Model
Simulation model

LM5113 Unencrypted Spice Transient Model (Rev. B)

SNVJ002B.ZIP (2 KB) - PSpice Model
Calculation tool

SNVR523 LM5113(-Q1) Component Design Calculator and Schematic Review

Supported products & hardware

Supported products & hardware

Products
Half-bridge drivers
LM5113-Q1 Automotive 1.2-A/5-A, 100-V half bridge gate driver for GaNFET
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WSON (DPR) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos