LM5113-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level 1C
- Device CDM ESD Classification Level C6
- Independent High-Side and Low-Side
TTL Logic Inputs - 1.2-A Peak Source, 5-A Peak Sink Output Current
- High-Side Floating Bias Voltage Rail
Operates up to 100-VDC - Internal Bootstrap Supply Voltage Clamping
- Split Outputs for Adjustable
Turnon and Turnoff Strength - 0.6-Ω Pulldown, 2.1-Ω Pullup Resistance
- Fast Propagation Times (28 ns Typical)
- Excellent Propagation Delay Matching
(1.5 ns Typical) - Supply Rail Undervoltage Lockout
- Low Power Consumption
The LM5113-Q1 is designed to drive both the high-side and the low-side enhancement mode Gallium Nitride (GaN) FETs or silicon MOSFETs in a synchronous buck, boost, or half bridge configuration for automotive applications. The device has an integrated 100-V bootstrap diode and independent inputs for the high-side and low-side outputs for maximum control flexibility. The high-side bias voltage is internally clamped at 5.2 V, which prevents the gate voltage from exceeding the maximum gate-source voltage rating of enhancement mode GaN FETs. The inputs of the device are TTL-logic compatible, which can withstand input voltages up to 14 V regardless of the VDD voltage. The LM5113-Q1 has split-gate outputs, providing flexibility to adjust the turnon and turnoff strength independently.
In addition, the strong sink capability of the LM5113-Q1 maintains the gate in the low state, preventing unintended turnon during switching. The LM5113-Q1 can operate up to several MHz. The LM5113-Q1 is available in a standard 10-pin WSON package with an exposed pad to aid power dissipation.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM5113-Q1 Automotive 90-V, 1.2-A, 5-A, Half Bridge GaN Driver datasheet (Rev. B) | PDF | HTML | 12 Mar 2018 |
Application note | Implementing Bootstrap Overcharge Prevention in GaN Half-bridge Circuits | PDF | HTML | 15 Nov 2023 | |
Application brief | GaN Driver Schematic and Layout Recommendations | PDF | HTML | 10 Aug 2022 | |
Application brief | Key Parameters and Driving Requirements of GaN FETs | PDF | HTML | 04 Aug 2022 | |
Application brief | Nomenclature, Types, and Structure of GaN Transistors | PDF | HTML | 04 Aug 2022 | |
Application brief | How GaN Enables More Efficient and Reduced Form Factor Power Supplies | PDF | HTML | 02 Aug 2022 | |
Application brief | External Gate Resistor Selection Guide (Rev. A) | 28 Feb 2020 | ||
Application brief | Understanding Peak IOH and IOL Currents (Rev. A) | 28 Feb 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5113LLPEVB — LM5113 100 V 1.2-A / 5-A, Half-Bridge Gate Driver for Enhancement Mode GaN FETs Evaluation Module
The LM5113 evaluation board is designed to provide the design engineers with a synchronous buck converter to evaluate the LM5113, a 100V half-bridge enhancement mode Gallium Nitride (GaN) FET driver. The active clamping voltage mode controller LM5025 is used to generate the PWM signals of the buck (...)
LM5113 TINA-TI Transient Reference Design (Rev. A)
LM5113 TINA-TI Transient Spice Model (Rev. A)
LM5113 Unencrypted Spice Transient Model (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
WSON (DPR) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.