LM5113 (NRND) 100 V 1.2-A / 5-A, Half-Bridge Gate Driver for Enhancement Mode GaN FETs

 

Models (4)

Title Category Type Date
LM5113 TINA-TI Transient Spice Model (Rev. A) TINA-TI Spice Model ZIP 23 Aug 2018
LM5113 TINA-TI Transient Reference Design (Rev. A) TINA-TI Reference Design TSC 23 Aug 2018
LM5113 Unencrypted Spice Transient Model (Rev. B) PSpice Model ZIP 16 Aug 2018
LM5113 PSpice Transient Model (Rev. D) PSpice Model ZIP 16 Aug 2018

Design kits & evaluation modules (1)

Reference designs

48Vin Digital POL with 3 Outputs Reference Design

The PMP4486 is a GaN-based reference design solution for telecom and computing applications. The GaN module LMG5200 enables a high efficiency single stage conversion with an input range from 36 to 60V down to 29V, 12V and 1.0V. This design shows the benefits of a GaN based design with high (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.