Datasheet
- LM5118/LM5118Q Wide Voltage Range Buck-Boost Controller (Rev. G)
(PDF , 1170 KB) 20 Feb 2013 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LM5118MH/NOPB | ACTIVE | -40 to 125 | 2.38 | 1ku | HTSSOP (PWP) | 20 | View | 73 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | LM5118MHX/NOPB | ACTIVE | -40 to 125 | 2.38 | 1ku | HTSSOP (PWP) | 20 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM3478 | High Efficiency Low-Side N-Channel Controller for Switching Regulator | CONTROLLER (EXTERNAL SWITCH) - STEP-UP (BOOST) CONTROLLER | Buck Or Boost Input Voltage With A SEPIC Configuration |
| LM5116 | Wide Range Synchronous Buck Controller | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER | 100V Emulated Current Mode Buck Controller |
| LM5118-Q1 | Wide Voltage Range Buck-Boost Controller | CONTROLLER (EXTERNAL SWITCH) - BUCK/BOOST, INVERTING CONTROLLER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1170 | 20 Feb 2013 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 352 | 06 May 2013 | 2,268 | |||
| 272 | 30 Apr 2013 | 3,264 |
Tools & Software
Circuit Design & Simulation
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM5118 PSpice Transient Model | PSpice Model | ZIP | 77 KB | 01 Feb 2013 | 418 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Evaluation Board for the LM5118 | LM5118EVAL | Evaluation Modules & Boards |
| LM5118 Wide Voltage Range Buck-Boost Controller Evaluation Module | LM5118-4-SWXEVM | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| LM5118 Quick Start Component Calculator | LM5118QUICK-CALC | Calculation Tools |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (4)
| Description | Part # | Company |
|---|---|---|
| 120W Automotive Two-Switch Buck-Boost Converter | PMP7905 | Texas Instruments |
| 5V - 36V input buck boost converter with dual output of 5V @ 6A and 15V @ 70mA | PMP7773.1 | Texas Instruments |
| 5V - 36V input buck boost converter with dual output of 5V @ 6A and 15V @ 70mA | PMP7773.2 | Texas Instruments |
| Non-Isolated Buck-Boost Converter | PMP7851 | Texas Instruments |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 