LM5118-Q1

ACTIVE

3-V to 75-V wide VIN, current mode non-synchronous buck-boost controller

Product details

Vin (min) (V) 3 Vin (max) (V) 75 Iout (max) (A) 10 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Automotive Vout (min) (V) 1.23 Vout (max) (V) 70 Iq (typ) (A) 0.0045 Duty cycle (max) (%) 98
Vin (min) (V) 3 Vin (max) (V) 75 Iout (max) (A) 10 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Automotive Vout (min) (V) 1.23 Vout (max) (V) 70 Iq (typ) (A) 0.0045 Duty cycle (max) (%) 98
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Ultra-Wide Input Voltage Range From 3 V to 75 V
  • Emulated Peak Current Mode Control
  • Smooth Transition Between Step-Down and Step-Up Modes
  • Switching Frequency Programmable to 500 KHz
  • Oscillator Synchronization Capability
  • Internal High Voltage Bias Regulator
  • Integrated High and Low-Side Gate Drivers
  • Programmable Soft-Start Time
  • Ultra-Low Shutdown Current
  • Enable Input Wide Bandwidth Error Amplifier
  • 1.5% Feedback Reference Accuracy
  • Thermal Shutdown
  • Package: 20-Pin HTSSOP (Exposed Pad)
  • Create a Custom Design Using the LM5118-Q1 With the WEBENCH® Power Designer
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Ultra-Wide Input Voltage Range From 3 V to 75 V
  • Emulated Peak Current Mode Control
  • Smooth Transition Between Step-Down and Step-Up Modes
  • Switching Frequency Programmable to 500 KHz
  • Oscillator Synchronization Capability
  • Internal High Voltage Bias Regulator
  • Integrated High and Low-Side Gate Drivers
  • Programmable Soft-Start Time
  • Ultra-Low Shutdown Current
  • Enable Input Wide Bandwidth Error Amplifier
  • 1.5% Feedback Reference Accuracy
  • Thermal Shutdown
  • Package: 20-Pin HTSSOP (Exposed Pad)
  • Create a Custom Design Using the LM5118-Q1 With the WEBENCH® Power Designer

The LM5118-Q1 wide voltage range Buck-Boost switching regulator controller features all of the functions necessary to implement a high-performance, cost-efficient Buck-Boost regulator using a minimum of external components. The Buck-Boost topology maintains output voltage regulation when the input voltage is either less than or greater than the output voltage, making it especially suitable for automotive applications. The LM5118-Q1 operates as a buck regulator while the input voltage is sufficiently greater than the regulated output voltage and gradually transitions to the buck-boost mode as the input voltage approaches the output. This dual-mode approach maintains regulation over a wide range of input voltages with optimal conversion efficiency in the buck mode and a glitch-free output during mode transitions. This easy-to-use controller includes drivers for the high-side buck MOSFET and the low-side boost MOSFET. The regulators control method is based upon current mode control using an emulated current ramp. Emulated current mode control reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of the very small duty cycles necessary in high input voltage applications. Additional protection features include current limit, thermal shutdown and an enable input. The device is available in a power-enhanced, 20-pin HTSSOP package featuring an exposed die attach pad to aid thermal dissipation.

The LM5118-Q1 wide voltage range Buck-Boost switching regulator controller features all of the functions necessary to implement a high-performance, cost-efficient Buck-Boost regulator using a minimum of external components. The Buck-Boost topology maintains output voltage regulation when the input voltage is either less than or greater than the output voltage, making it especially suitable for automotive applications. The LM5118-Q1 operates as a buck regulator while the input voltage is sufficiently greater than the regulated output voltage and gradually transitions to the buck-boost mode as the input voltage approaches the output. This dual-mode approach maintains regulation over a wide range of input voltages with optimal conversion efficiency in the buck mode and a glitch-free output during mode transitions. This easy-to-use controller includes drivers for the high-side buck MOSFET and the low-side boost MOSFET. The regulators control method is based upon current mode control using an emulated current ramp. Emulated current mode control reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of the very small duty cycles necessary in high input voltage applications. Additional protection features include current limit, thermal shutdown and an enable input. The device is available in a power-enhanced, 20-pin HTSSOP package featuring an exposed die attach pad to aid thermal dissipation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM5118-Q1 Wide Voltage Range Buck-Boost Controller datasheet PDF | HTML 14 Sep 2017
White paper Valuing wide VIN, low EMI synchronous buck circuits for cost-driven, demanding a (Rev. A) 10 Apr 2019
Analog Design Journal Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics 21 Jul 2016
EVM User's guide AN-1819 LM5118 Evaluation Board (Rev. B) 17 Jan 2014
User guide AN-2178 LM5118 Four Switch Conversion (Rev. E) 06 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5118EVAL — Evaluation Board for the LM5118 Wide Vin Buck-Boost Controller

The LM5118 evaluation board is designed to provide the design engineer with a fully functional, Emulated Current Mode Control, buck-boost power converter to evaluate the LM5118 controller IC. The evaluation board provides a 12V output with 3A of output current capability. The evaluation board's (...)

User guide: PDF
Not available on TI.com
Simulation model

LM5118 PSpice Transient Model (Rev. B)

SNVM214B.ZIP (79 KB) - PSpice Model
Simulation model

LM5118 TINA-TI Transient Reference Design

SNVM604.ZIP (558 KB) - TINA-TI Reference Design
Simulation model

LM5118 Unencrypted PSpice Transient Model

SNVMAJ8.ZIP (4 KB) - PSpice Model
Calculation tool

LM5118QUICK-CALC LM5118/LM25118 Quick Start Component Calculator

Quick Start Component Calculator for LM5118/LM25118 devices
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM25118 3-42V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller LM25118-Q1 3-42-V wide VIN, current mode non-synchronous buck-boost controller, AEC-Q100 qualified LM5118 3-75V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller LM5118-Q1 3-V to 75-V wide VIN, current mode non-synchronous buck-boost controller
Reference designs

TIDA-01179 — Automotive Wide Vin Front-End Power Reference Design w/Cold Crank Operation & Transient Protection

The TIDA-01179 reference design is an automotive front-end power supply that is able to supply 30W maximum output for the 12V car battery. The first stage is a buck-boost DC/DC converter that maintains a stable 15V output voltage over the full DC range of the 12V battery conditions specified in ISO (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos