LM5118
- Ultra-Wide Input Voltage Range From 3 V to 75 V
- Emulated Peak Current Mode Control
- Smooth Transition Between Step-Down and Step-Up Modes
- Switching Frequency Programmable to 500 KHz
- Oscillator Synchronization Capability
- Internal High Voltage Bias Regulator
- Integrated High and Low-Side Gate Drivers
- Programmable Soft-Start Time
- Ultra-Low Shutdown Current
- Enable Input Wide Bandwidth Error Amplifier
- 1.5% Feedback Reference Accuracy
- Thermal Shutdown
- Package: 20-Pin HTSSOP (Exposed Pad)
- Create a Custom Design Using the LM5118 With the WEBENCH® Power Designer
The LM5118 wide voltage range Buck-Boost switching regulator controller features all of the functions necessary to implement a high-performance, cost-efficient Buck-Boost regulator using a minimum of external components. The Buck-Boost topology maintains output voltage regulation when the input voltage is either less than or greater than the output voltage, making it especially suitable for automotive applications. The LM5118 operates as a buck regulator while the input voltage is sufficiently greater than the regulated output voltage and gradually transitions to the buck-boost mode as the input voltage approaches the output. This dual-mode approach maintains regulation over a wide range of input voltages with optimal conversion efficiency in the buck mode and a glitch-free output during mode transitions. This easy-to-use controller includes drivers for the high-side buck MOSFET and the low-side boost MOSFET. The regulators control method is based upon current mode control using an emulated current ramp. Emulated current mode control reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of the very small duty cycles necessary in high input voltage applications. Additional protection features include current limit, thermal shutdown and an enable input. The device is available in a power-enhanced, 20-pin HTSSOP package featuring an exposed die attach pad to aid thermal dissipation.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM5118 Wide Voltage Range Buck-Boost Controller datasheet (Rev. J) | PDF | HTML | 30 Jun 2017 |
White paper | Valuing wide VIN, low EMI synchronous buck circuits for cost-driven, demanding a (Rev. A) | 10 Apr 2019 | ||
Technical article | Learn how to keep your car battery steady and running longer | PDF | HTML | 28 Mar 2017 | |
Analog Design Journal | Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics | 21 Jul 2016 | ||
Application note | Maintaining Output Voltage Regulation During Automotive Cold-Crank with LM5118 | 27 Jul 2015 | ||
EVM User's guide | AN-1819 LM5118 Evaluation Board (Rev. B) | 17 Jan 2014 | ||
White paper | Wide VIN power management ICs simplify white paper (Rev. A) | 19 Sep 2013 | ||
User guide | AN-2178 LM5118 Four Switch Conversion (Rev. E) | 06 May 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5118EVAL — Evaluation Board for the LM5118 Wide Vin Buck-Boost Controller
The LM5118 evaluation board is designed to provide the design engineer with a fully functional, Emulated Current Mode Control, buck-boost power converter to evaluate the LM5118 controller IC. The evaluation board provides a 12V output with 3A of output current capability. The evaluation board's (...)
PMLKBUCKBOOSTEVM — TI-PMLK Buck-Boost Experiment Board using LM5118
The BuckBoost Experiments Board is one board as part of the Texas Instruments Power Management Lab Kit (TI-PMLK) Series. The BuckBoost Experiments Board uses the LM5118 IC. The BuckBoost Experiments Board has an accompanying book that steps individuals through several experiments to (...)
PMLKBUCKBOOSTEVMB — TI-PMLK Buck-Boost Experiment Board using LM5118 with TI-PMLK Buck-Boost Experiment Book
The BuckBoost Experiments Board is one board as part of the Texas Instruments Power Management Lab Kit (TI-PMLK) Series. The BuckBoost Experiments Board uses the LM5118 IC. The box that is shipped will contain the TI-PMLKBUCKBOOSTEVM Hardware along with a bound version of the BuckBoost (...)
LM5118 TINA-TI Transient Reference Design
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01040 — Battery Tester Reference Design for High Current Applications
TIDA-01041 — Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation
TIDA-01042 — Modular battery tester reference design for 50-A, 100-A, and 200-A applications
TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design
control loops. It efficiently (...)
PMP30833 — 30-W two-switch buck-boost reference design with 24-V or 48-V output
PMP15035 — 1000-W, Bidirectional, 12-V to 12-V Converter Reference Design
PMP10681 — 3-42 Vin, 5 V at 3 A Buck-Boost Optimized for Automotive Cold Crank Reference Design
PMP7988 — 8Vin to 16Vin, 12Vout @ 6A Non-Sync Buck Boost Converter
PMP9104 — 4-Switch Buck-Boost Delivers High Transient Power for Wireless Base Station Reference Design
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.