LM5119 5.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller | TI.com

LM5119 (ACTIVE)

5.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller

 

Description

The LM5119 device is a dual synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control using an emulated current ramp. Current mode control provides inherent line feedforward, cycle-by-cycle current limiting and ease-of-loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The switching frequency is programmable from 50 kHz to 750 kHz. The LM5119 device drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator with automatic switch-over to external bias further improves efficiency. Additional features include thermal shutdown, frequency synchronization, cycle-by-cycle and hiccup mode current limit and adjustable line undervoltage lockout. The device is available in a power enhanced leadless 32-pin WQFN package featuring an exposed die attach pad to aid thermal dissipation.

Features

  • Emulated Peak Current Mode Control
  • Wide Operating Range (5.5 V to 65 V)
  • Easily Configurable for Dual Outputs or Interleaved Single Output
  • Robust 3.3-A Peak Gate Drive
  • Switching Frequency Programmable to 750 kHz
  • Optional Diode Emulation Mode
  • Programmable Output from 0.8 V
  • Precision 1.5% Voltage Reference
  • Programmable Current Limit
  • Hiccup Mode Overload Protection
  • Programmable Soft-Start
  • Programmable Line Undervoltage Lockout
  • Automatic Switch-Over to External Bias Supply
  • Channel2 Enable Logic Input
  • Thermal Shutdown
  • Leadless 32-Pin WQFN Package

All trademarks are the property of their respective owners.

WEBENCH ® Designer LM5119

Product Option
  Min   Max Range
Vin -  V 5.5 to 65V
Vout  V .8 to 60V
Iout  A ≤ 15A
Ambient Temp   °C -40 to 125 °C

Parametrics

Compare all products in Buck controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Number of Phases Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Control mode
LM5119 Order now 5.5     65     0.8     64     15     2     2     50     750     6     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Synchronous Rectification
UVLO Adjustable    
98     -40 to 125     Catalog     WQFN | 32     Controller     Current Mode    
LM25117 Order now 4.5     42     0.8     41     20     1     1     50     750     4.8     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Synchronous Rectification
Tracking
UVLO Adjustable    
98     -40 to 125     Catalog     HTSSOP | 20
WQFN | 24    
Controller     Current Mode    
LM25117-Q1 Order now 4.5     42     0.8     41     20     1     1     50     750     4.8     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Synchronous Rectification
Tracking
UVLO Adjustable    
98     -40 to 125     Automotive     HTSSOP | 20
WQFN | 24    
Controller     Current Mode    
LM25119 Order now 4.5     42     0.8     41.3     40     2     2     50     750     6     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Synchronous Rectification
UVLO Adjustable    
98     -40 to 125     Catalog     WQFN | 32     Controller     Current Mode    
LM25119Q Order now 4.5     42     0.8     41.3     40     2     2     50     750