LM5119Q

ACTIVE

Automotive Grade 5.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller

Product details

Vin (min) (V) 5.5 Vin (max) (V) 65 Iout (max) (A) 15 Operating temperature range (°C) -40 to 125 Control mode current mode Rating Automotive Vout (min) (V) 0.8 Vout (max) (V) 64 Iq (typ) (A) 0.006 Duty cycle (max) (%) 98
Vin (min) (V) 5.5 Vin (max) (V) 65 Iout (max) (A) 15 Operating temperature range (°C) -40 to 125 Control mode current mode Rating Automotive Vout (min) (V) 0.8 Vout (max) (V) 64 Iq (typ) (A) 0.006 Duty cycle (max) (%) 98
WQFN (RTV) 32 25 mm² 5 x 5
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C4A
  • Emulated Peak Current Mode Control
  • Wide Operating Range (5.5 V to 65 V)
  • Easily Configurable for Dual Outputs or Interleaved Single Output
  • Robust 3.3-A Peak Gate Drive
  • Switching Frequency Programmable to 750 kHz
  • Optional Diode Emulation Mode
  • Programmable Output from 0.8 V
  • Precision 1.5% Voltage Reference
  • Programmable Current Limit
  • Hiccup Mode Overload Protection
  • Programmable Soft-Start
  • Programmable Line Undervoltage Lockout
  • Automatic Switch-Over to External Bias Supply
  • Channel2 Enable Logic Input
  • Thermal Shutdown
  • Leadless 32-Pin WQFN Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C4A
  • Emulated Peak Current Mode Control
  • Wide Operating Range (5.5 V to 65 V)
  • Easily Configurable for Dual Outputs or Interleaved Single Output
  • Robust 3.3-A Peak Gate Drive
  • Switching Frequency Programmable to 750 kHz
  • Optional Diode Emulation Mode
  • Programmable Output from 0.8 V
  • Precision 1.5% Voltage Reference
  • Programmable Current Limit
  • Hiccup Mode Overload Protection
  • Programmable Soft-Start
  • Programmable Line Undervoltage Lockout
  • Automatic Switch-Over to External Bias Supply
  • Channel2 Enable Logic Input
  • Thermal Shutdown
  • Leadless 32-Pin WQFN Package

The LM5119Q device is a dual synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control using an emulated current ramp. Current mode control provides inherent line feedforward, cycle-by-cycle current limiting and ease-of-loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The switching frequency is programmable from 50 kHz to 750 kHz. The LM5119Q device drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator with automatic switch-over to external bias further improves efficiency. Additional features include thermal shutdown, frequency synchronization, cycle-by-cycle and hiccup mode current limit and adjustable line undervoltage lockout. The device is available in a power enhanced leadless 32-pin WQFN package featuring an exposed die attach pad to aid thermal dissipation.

The LM5119Q device is a dual synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control using an emulated current ramp. Current mode control provides inherent line feedforward, cycle-by-cycle current limiting and ease-of-loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The switching frequency is programmable from 50 kHz to 750 kHz. The LM5119Q device drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator with automatic switch-over to external bias further improves efficiency. Additional features include thermal shutdown, frequency synchronization, cycle-by-cycle and hiccup mode current limit and adjustable line undervoltage lockout. The device is available in a power enhanced leadless 32-pin WQFN package featuring an exposed die attach pad to aid thermal dissipation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM25119 ACTIVE 4.5-42V Wide Vin, Current Mode Dual Synchronous Buck Controller Lower Vin max at 42 V

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM5119Q Wide Input Range Dual Synchronous Buck Controller datasheet 29 Jan 2018
White paper Overcoming Challenges in Designing Step-Dwn Reg Apps w/40V Input Voltage (Rev. A) 03 Jul 2018
More literature LM5119 and LM25119 Design tool 26 Feb 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM5119 PSpice Transient Model

SNVM383.ZIP (227 KB) - PSpice Model
Simulation model

LM5119 Unencrypted PSpice Transient Model

SNVM961.ZIP (4 KB) - PSpice Model
Calculation tool

LM25119-5119QUICK-CALC — LM(2)5119 Quick Start Calculator

Reference designs

PMP10979 — Automotive Multi-Phase Synchronous Buck Power Module Reference Design

The PMP10979 is a highly efficient, multi-phase synchronous buck power module. The input voltage range is 11V to 24.30V, with an output of 13.50V at 95A. The design is intended for automotive applications.
Test report: PDF
Schematic: PDF
Reference designs

PMP11098 — 48V Input Dual Synchronous Buck Converter (6V@2.3A and 28V@2.5A) Reference Design

This dual synchronous buck  supplies 6V @ 2.3A and 28V @ 2.5A from a 36V to 51V input. This converter was optimized to provide high efficiency in a small footprint for 48V rail applications.
Test report: PDF
Schematic: PDF
Package Pins Download
WQFN (RTV) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos