LM5121-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Grade, 3-65V Wide Vin, Current Mode Synchronous Boost with Disconnection Switch Control

 

Models (4)

Title Category Type Date
LM5121 TINA-TI Transient Spice Model (Rev. A) TINA-TI Spice Model ZIP 30 Jun 2015
LM5121 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 30 Jun 2015
LM5121 Unencrypted PSpice Transient Model PSpice Model ZIP 30 Mar 2015
LM5121 PSpice Transient Model (Rev. A) PSpice Model ZIP 25 Nov 2014

Design kits & evaluation modules (1)

Name Part# Type
Wide Vin Synchronous Boost Controller with Disconnection Switch Evaluation Module LM5121EVM Evaluation Modules & Boards

Reference designs

ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers

This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM5121-Q1

  Min   Max Range
Vin  V 4.5 to 65.0V
Vout  V 4.5 to 100V
Iout  A ≤ 35A
Ambient Temp  °C -40 to 125°C