LM5155 2.2MHz wide VIN non-synchronous boost controller | TI.com

LM5155 (ACTIVE)

2.2MHz wide VIN non-synchronous boost controller

 

Description

The LM5155 device is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.

The LM5155 device can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.

The internal VCC regulator also supports BIAS pin operation up to 45 V (50-V absolute maximum). The switching frequency is dynamically programmable with an external resistor from 100 kHz to 2.2 MHz. Switching at 2.2 MHz minimizes AM band interference and allows for a small solution size and fast transient response.

The device features a 1.5-A standard MOSFET driver and a low 100-mV current limit threshold. The device also supports the use of an external VCC supply to improve efficiency. Low operating current and pulse-skipping operation improve efficiency at light loads.

The device has built-in protection features such as cycle-by-cycle current limit, overvoltage protection, line UVLO, and thermal shutdown. Hiccup mode overload protection is available in the LM51551 device option. Additional features include low shutdown IQ, programmable soft start, programmable slope compensation, precision reference, power-good indicator, and external clock synchronization.

Features

  • Wide Input Operating Range for Battery Applications
    • 3.5-V to 45-V Operating Range
    • 2.97-V to 16-V When BIAS = VCC
    • Minimum Boost Supply Voltage 1.5 V When BIAS ≥ 3.5 V
    • Input Transient Protection up to 50 V
  • Minimized Battery Drain
    • Low Shutdown Current (IQ ≤ 2.6 µA )
    • Low Operating Current ( IQ ≤ 480 µA )
  • Small Solution Size and Low Cost
    • Maximum Switching Frequency of 2.2 MHz
    • 12-Pin WSON Package (3 mm × 2 mm)
    • Integrated Error Amplifier Allows Primary-Side Regulation Without Optocoupler (Flyback)
    • Minimized Undershoot During Cranking (Start-stop Application)
  • Higher Efficiency With Low-Power Dissipation
    • 100-mV ±7% Low Current Limit Threshold
    • Strong 1.5-A Peak Standard MOSFET Driver
    • Supports External VCC Supply
  • Avoid AM Band Interference and Crosstalk
    • Optional Clock Synchronization
    • Dynamically Programmable Switching Frequency from 100 kHz to 2.2 MHz
  • Integrated Protection Features
    • Constant Peak Current Limiting Over Input Voltage
    • Optional Hiccup Mode Short-Circuit Protection (see the Device Comparison Table)
    • Programmable Line UVLO
    • OVP Protection
    • Thermal Shutdown
  • Accurate ±1% Accuracy Feedback Reference
  • Programmable Extra Slope Compensation
  • Adjustable Soft Start
  • PGOOD Indicator
  • Create a Custom Design Using the LM5155 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

WEBENCH ® Designer LM5155

  Min   Max Range
Vin -  V 3.5 to 45V
Product Option
Vout  V 3.5 to 500V
Iout  A ≤ 10A
Ambient Temp   °C -40 to 150 °C

Parametrics

Compare all products in Boost controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Type Package Group
LM5155 Order now 1.5     45     1.5     300     1     100     2200     0.45     Adjustable Current Limit
Frequency Synchronization
Power Good
UVLO Adjustable    
93     -40 to 125     Catalog       WSON | 12    
LM3481 Order now 2.97     48     1.275     500     1     100     1000     3.7     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Pre-Bias Start-Up
UVLO Adjustable    
85     -40 to 125     Catalog     Controller     VSSOP | 10    
LM5022 Order now 6     60     1.25     300     1     170     2200     3.5     Enable
Frequency Synchronization
UVLO Adjustable    
90     -40 to 125     Catalog     Controller     VSSOP | 10    
LM5122 Order now 3     65     3     100     1     50     1000     4     Enable
Frequency Synchronization
Phase Interleaving
Synchronous Rectification
UVLO Adjustable    
100     -40 to 125     Catalog     Controller     HTSSOP | 20
HTSSOP | 24    
TPS40210 Order now 4.5     52     5     300     1     35     1000       Enable
Frequency Synchronization    
95     -40 to 125     Catalog     Controller     MSOP-PowerPAD | 10
VSON | 10