LM51551-Q1
2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, hiccup mode protection
LM51551-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C T A
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- Wide input operating range for car and portable battery applications
- 3.5-V to 45-V Operating range
- 2.97-V to 16-V When BIAS = VCC
- Minimum boost supply voltage 1.5 V when BIAS ≥ 3.5 V
- Input transient protection up to 50 V
- Minimized battery drain
- Low shutdown current (I Q ≤ 2.6 µA)
- Low operating current (I Q ≤ 480 µA)
- Small solution size and low cost
- Maximum switching frequency of 2.2 MHz
- 12-Pin WSON package (3 mm × 2 mm) with wettable flanks and non-wettable flank option
- Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
- Minimized undershoot during cranking (start-stop application)
- Higher efficiency with low-power dissipation
- 100-mV ±7% Low current limit threshold
- Strong 1.5-A peak standard MOSFET driver
- Supports external VCC supply
- Avoid AM band interference and crosstalk
- Optional clock synchronization
- Dynamically programmable switching frequency from 100 kHz to 2.2 MHz
- Integrated protection features
- Constant peak current limiting over input voltage
- Optional hiccup mode short-circuit protection (see the Device Comparison Table)
- Programmable line UVLO
- OVP protection
- Thermal shutdown
- Accurate ±1% accuracy feedback reference
- Programmable extra slope compensation
- Adjustable soft start
- PGOOD indicator
- Create a custom design using the LM5155x with the WEBENCH power designer
The LM5155x-Q1 (LM5155-Q1 and LM51551-Q1) is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.
The LM5155x-Q1 can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM5155x-Q1 2.2-MHz Wide Input Nonsynchronous Boost, SEPIC, Flyback Controller datasheet (Rev. F) | PDF | HTML | 03 May 2023 |
White paper | Isolated Bias Power Supply Architecture for HEV and EV Traction Inverters | PDF | HTML | 11 Oct 2023 | |
Application note | How to Implement the Soft Start in a Flyback | PDF | HTML | 10 Jul 2023 | |
Application note | LM5155를 사용하여 절연 플라이백을 설계하는 방법 (Rev. A) | PDF | HTML | 06 Feb 2023 | |
Application note | How to Design an Isolated Flyback Using LM5155 (Rev. A) | PDF | HTML | 05 Jan 2021 | |
Functional safety information | LM5155-Q1, LM51551-Q1 Functional Safety FIT Rate and Failure Mode Distribution | 05 Feb 2020 | ||
Application note | How to Design a Boost Converter Using LM5155 | 17 Dec 2018 | ||
EVM User's guide | LM5155EVM-BST User's Guide | 11 Dec 2018 | ||
EVM User's guide | LM5155EVM-FLY User's Guide | 02 Aug 2018 | ||
EVM User's guide | LM5155EVM-SEPIC User's Guide | PDF | HTML | 02 Aug 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5155EVM-BST — LM5155 Boost Controller Evaluation Module
The LM5155EVM-BST evaluation module showcases the features and performance of the LM5155, wide input non-synchronous boost controller. The standard configuration is designed to provide a regulate output of 24V at 2A from an input of 6V to 18V, switching at 440 kHz.
This EVM is designed for ease of (...)
LM5155EVM-FLY — LM5155 Flyback Controller Evaluation Module
LM5155EVM-SEPIC — LM5155 SEPIC evaluation module
LM5155-Q1 PSpice Transient Model (unencrypted) (Rev. F)
LM5155-Q1 PSpice Transient Model (unencrypted) (Rev. H)
LM5155-Q1 TINA-TI STARTUP REFERENCE DESIGN
Unencrypted LM5155-Q1 PSpice Average Model (Rev. B)
SNVC240 — LM5155/56 Flyback Controller Quick Start Calculator
Supported products & hardware
Products
Boost controllers (external switch)
Hardware development
Evaluation board
SNVR481 — LM5155/56 SEPIC Controller Quick Start Calculator
Supported products & hardware
Products
Boost controllers (external switch)
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP30784 — 2-MHz automotive SEPIC reference design
PMP30921 — 4-W discontinuous conduction mode primary-side regulated flyback reference design
PMP30951 — Isolated 10-W primary-side regulated (PSR) DCM-flyback reference design
PMP22771 — Four output flyback bias converter reference design for inverter and motor drive applications
PMP30700 — Automotive four-rails 17-W isolated flyback reference design
PMP30805 — Tiny automotive SEPIC reference design
PMP21629 — 40-V to 80-V adjustable output voltage boost reference design for LIDAR applications
Package | Pins | Download |
---|---|---|
WSON (DSS) | 12 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.