LM5156-Q1
2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
LM5156-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C TA
- Functional Safety-Capable
- Suited for wide input operating range car battery applications
- 3.5-V to 60-V Operating range (65-V abs max)
- 2.97-V to 16-V When BIAS = VCC
- Minimum boost supply voltage 1.5 V when BIAS ≥ 3.5 V
- Input transient protection up to 65 V
- Minimized battery drain
- Low shutdown current (IQ ≤ 2.6 µA)
- Low operating current (IQ ≤ 490 µA)
- Small solution size and low cost
- Maximum switching frequency of 2.2 MHz
- 12-Pin WSON package (3 mm × 2 mm) with wettable flanks
- Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
- Minimized undershoot during cranking (start-stop application)
- EMI mitigation
- Selectable dual random spread spectrum
- Lead-less package
- Higher efficiency with low-power dissipation
- 100-mV ±7% accurate current limit threshold
- Strong 1.5-A peak standard MOSFET driver
- Supports external VCC supply
- Avoid AM band interference and crosstalk
- Optional clock synchronization
- Dynamically programmable switching frequency from 100 kHz to 2.2 MHz
- Integrated protection features
- Constant peak current limiting over input voltage
- Optional hiccup mode overload protection (see the Device Comparison Table)
- Programmable line UVLO
- OVP protection
- Thermal shutdown
- Accurate ±1% accuracy feedback reference
- Programmable extra slope compensation
- Adjustable soft start
- PGOOD indicator
- Create a custom design using the LM5156x-Q1 with the WEBENCH power designer
The LM5156x-Q1 (LM5156-Q1 and LM51561-Q1) device is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.
The LM5156x-Q1 device can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5155EVM-FLY — LM5155 Flyback Controller Evaluation Module
LM5155EVM-SEPIC — LM5155 SEPIC evaluation module
LM5156EVM-BST — LM5156 boost controller evaluation module
The LM5156EVM-BST evaluation module showcases the features and performance of the LM5156-Q1 wide-input voltage non-synchronous boost controller. The standard configuration is designed to provide a regulated output of 12 V at 3 A from an input of 3 V to 12 V, switching at 440 kHz.
This EVM is (...)
LM5156HEVM-FLY — LM5156H flyback controller evaluation module
Unencrypted LM5156-Q1 PSpice Transient Model Package (Rev. H)
Unencrypted LM5156x-Q1 PSpice Average Model (Rev. A)
SNVC240 — LM5155/56 Flyback Controller Quick Start Calculator
Supported products & hardware
Products
Boost controllers (external switch)
Hardware development
Evaluation board
SNVR481 — LM5155/56 SEPIC Controller Quick Start Calculator
Supported products & hardware
Products
Boost controllers (external switch)
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP31279 — 12-W nonsynchronous automotive SEPIC reference design
PMP30805 — Tiny automotive SEPIC reference design
Package | Pins | Download |
---|---|---|
WSON (DSS) | 12 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.