LM51561
2.2MHz Wide Input Nonsynchronous Boost,SEPIC,Flyback Controller with Spread Spectrum
LM51561
- Functional Safety-Capable
- Suited for wide input operating range battery applications
- 3.5-V to 60-V operating range (65-V abs max)
- 2.97-V to 16-V when BIAS = VCC
- Minimum boost supply voltage 1.5 V when BIAS ≥ 3.5 V
- Input transient protection up to 65 V
- Minimized battery drain
- Low shutdown current (IQ ≤ 2.6 µA)
- Low operating current (IQ ≤ 490 µA)
- Small solution size and low cost
- Maximum switching frequency of 2.2 MHz
- 12-Pin WSON package (3 mm × 2 mm)
- Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
- EMI mitigation
- Selectable dual random spread spectrum
- Lead-less package
- Higher efficiency with low-power dissipation
- 100-mV ±7% accurate current limit threshold
- Strong 1.5-A peak standard MOSFET driver
- Supports external VCC supply
- Avoid AM band interference and crosstalk
- Optional clock synchronization
- Dynamically programmable switching frequency from 100 kHz to 2.2 MHz
- Integrated protection features
- Constant peak current limiting over input voltage
- Optional hiccup mode overload protection (see the Device Comparison Table)
- Programmable line UVLO
- OVP protection
- Thermal shutdown
- ±1% accuracy feedback reference
- Supports additional slope compensation
- Programmable soft start
- PGOOD indicator
- Create a custom design using the LM5156x with the WEBENCH power designer
The LM5156x (LM5156 and LM51561) device is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.
The LM5156x device can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM5156x 2.2-MHz Wide VIN 65-V Non-synchronous Boost/SEPIC/Flyback Controller with Dual Random Spread Spectrum datasheet | PDF | HTML | 28 Jan 2021 |
Application note | How to Implement the Soft Start in a Flyback | PDF | HTML | 10 Jul 2023 | |
Application note | EMI 감소 기법, 듀얼 랜덤 확산 스펙트럼 (Rev. A) | PDF | HTML | 21 Nov 2022 | |
Application note | LM5156을 사용하여 부스트 컨버터를 설계하는 방법 (Rev. A) | PDF | HTML | 21 Nov 2022 | |
Application note | How to Design a Boost Converter Using the LM5156 (Rev. A) | PDF | HTML | 14 Nov 2022 | |
Application note | EMI Reduction Technique, Dual Random Spread Spectrum (Rev. A) | 19 Oct 2022 | ||
Functional safety information | LM34966-Q1, LM5156x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution (Rev. C) | PDF | HTML | 28 Apr 2021 | |
Technical article | Lowering audible noise in automotive applications with TI’s DRSS technology | PDF | HTML | 18 Mar 2021 | |
EVM User's guide | LM5156EVM-BST User's Guide (Rev. A) | 22 Jun 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5156EVM-BST — LM5156 boost controller evaluation module
The LM5156EVM-BST evaluation module showcases the features and performance of the LM5156-Q1 wide-input voltage non-synchronous boost controller. The standard configuration is designed to provide a regulated output of 12 V at 3 A from an input of 3 V to 12 V, switching at 440 kHz.
This EVM is (...)
Unencrypted LM5156-Q1 PSpice Transient Model Package (Rev. H)
Unencrypted LM5156x-Q1 PSpice Average Model (Rev. A)
SNVC240 — LM5155/56 Flyback Controller Quick Start Calculator
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
SNVR481 — LM5155/56 SEPIC Controller Quick Start Calculator
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
PMP31279 — 12-W nonsynchronous automotive SEPIC reference design
PMP31246 — Discontinuous mode SEPIC reference design with modulated output voltage
PMP30805 — Tiny automotive SEPIC reference design
Package | Pins | Download |
---|---|---|
WSON (DSS) | 12 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.