LM5160-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

 

Models (2)

Title Category Type Date
LM5160 Unencrypted PSpice Transient Model PSpice Model ZIP 30 Mar 2015
LM5160 PSpice Transient Model PSpice Model ZIP 04 Nov 2014

Design kits & evaluation modules (2)

Name Part# Type
LM5160DNTBKEVM Wide Input 65V, 1.5A Synchronous Step-Down DC-DC Converter LM5160DNTBKEVM Evaluation Modules & Boards
LM5160DNTFBKEVM Fly-Buck Isolated Bias Supply Evaluation Board LM5160DNTFBKEVM Evaluation Modules & Boards

Reference designs

Automotive high voltage, high power motor driver reference design for HVAC compressor

This brushless DC (BLDC) motor reference design controls an automotive HVAC (heating, ventilation, and air conditioning) compressor by using the UCC27712-Q1 high-side and low-side gate driver followed by discrete insulated-gate bipolar transistor (IGBT) half bridges. This reference design uses TI's (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (3)

Name Part# Type
Fly-Buck and Flyback Topology Selector FLYBUCK-FLYBACK-DESIGN-CALC Calculation Tools
LM5160 Buck Regulator Quick Start Calculator LM5160DNTBK-CALC Calculation Tools
LM5160 Fly-Buck Quick Start Calculator LM5160DNTFBK-CALC Calculation Tools

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5160-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM5160-Q1

Topology Option
  Min   Max Range
Vin  V 7 to 42V
Vout  V 1.225 to 30V
Iout  A 0 to 2.5A
Ambient Temp  °C -40 to 125°C