LM5160
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
RoHS Compliant LM5160DNTJ     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM5160DNTR     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM5160DNTT     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.