LM5160 (ACTIVE) LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

 

Models (4)

Title Category Type Size (KB) Date Views
LM5160 TINA-TI Flybuck Reference Design TINA-TI Reference Design TSC 304 KB 10 Mar 2017 0 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
LM5160 Unencrypted PSpice Transient Model PSpice Model ZIP 3 KB 30 Mar 2015 0 views
LM5160 PSpice Transient Model PSpice Model ZIP 92 KB 04 Nov 2014 0 views

Design kits & evaluation modules (2)

Name Part# Type
LM5160DNTBKEVM Wide Input 65V, 1.5A Synchronous Step-Down DC-DC Converter LM5160DNTBKEVM Evaluation Modules & Boards
LM5160DNTFBKEVM Fly-Buck Isolated Bias Supply Evaluation Board LM5160DNTFBKEVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design

The TIDA-00834 reference design accurately measures voltage and current inputs using simultaneously sampled, 16-bit, ±10 V, bipolar input SAR ADC critical to identify power systems malfunction and power quality related failures accurately and quickly. This results in reduced power systems (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (3)

Name Part# Type
Fly-Buck and Flyback Topology Selector FLYBUCK-FLYBACK-DESIGN-CALC Calculation Tools
LM5160 Buck Regulator Quick Start Calculator LM5160DNTBK-CALC Calculation Tools
LM5160 Fly-Buck Quick Start Calculator LM5160DNTFBK-CALC Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM5160

Topology Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Vout 2  V
Iout 2  A
Ambient Temp  °C -40 to 125°C