LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter | TI.com

LM5160A (ACTIVE)

LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

 

Description

The LM5160/A is a 65-V, 2-A synchronous step-down converter with integrated high-side and low-side MOSFETs. The adaptive constant on-time control scheme requires no loop compensation and supports high step-down ratios with fast transient response. An internal feedback amplifier maintains ±1% output voltage regulation over the entire operating temperature range. The on-time varies inversely with input voltage resulting in nearly constant switching frequency.

Peak and valley current limit circuits protect against overload conditions. The undervoltage lockout (EN/UVLO) circuit provides independently adjustable input undervoltage threshold and hysteresis. The LM5160/A is programmed through the FPWM pin to operate in continuous conduction mode (CCM) from no load to full load or to automatically switch to discontinuous conduction mode (DCM) at light load for higher efficiency. Forced CCM operation supports multiple-output and isolated Fly-Buck applications using a coupled inductor.

The LM5160A shares the same features and pin configuration as the LM5160. An external bias supply can be connected to the VCC pin of the LM5160A in Buck and Fly-Buck applications. This additional capability lowers IC power dissipation and improves efficiency at high input voltages.

Features

  • Wide 4.5-V to 65-V Input Voltage Range
  • Integrated High-Side and Low-Side Switches
    • No External Schottky Diode Required
  • 2-A Maximum Load Current
  • Adaptive Constant On-Time Control
    • No External Loop Compensation
    • Fast Transient Response
  • Selectable Forced PWM or DCM Operation
    • FPWM Supports Multi-Output Fly-Buck™
  • Nearly Constant Switching Frequency
    • Resistor Adjustable up to 1 MHz
  • Programmable Soft-Start Time
  • Prebiased Start-Up
  • ±1% Feedback Voltage Reference
  • LM5160A Allows External VCC Bias
  • Inherent Protection Features for Robust Design
    • Peak Current Limiting Protection
    • Adjustable Input UVLO and Hysteresis
    • VCC and Gate Drive UVLO Protection
    • Thermal Shutdown Protection With Hysteresis
  • Create a Custom Design Using the LM5160A With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

WEBENCH ® Designer LM5160A

  Min   Max Range
Vin -  V 4.50 to 65.00V
Vout  V 2.00 to 50.00V
Iout  A ≤ 1.50A
Ambient Temp   °C ≤ 100 °C
Isolated Output

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM5160A Order now 4.5     65     2     60     2     1     50     1000     2.3     Enable
Forced PWM
Light Load Efficiency
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
Constant on-time (COT)     92     -40 to 125     Catalog     WSON | 12     Converter     See datasheet (WSON)    
LM25010 Order now 6     42     2.5     37     1     1     50     1000     0.645     Enable
Over Current Protection    
Constant on-time (COT)     99     -40 to 125     Catalog     HTSSOP | 14
WSON | 10    
Converter     14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)
See datasheet (WSON)    
LM25017 Order now 7.5     48     1.25     40     0.65     1     240     1000     1.75     Over Current Protection
Synchronous Rectification    
Constant on-time (COT)     90     -40 to 125     Catalog     SO PowerPAD | 8
WSON | 8    
Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
See datasheet (WSON)    
LM5007 Order now 9     75     2.5     73     0.5     1     50     800     0.5     Enable
Over Current Protection    
Constant on-time (COT)     99     -40 to 125     Catalog     VSSOP | 8
WSON | 8    
Converter     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
See datasheet (WSON)    
LM5010 Order now 8     75     2.5     70     1     1     50     1000     0.65     Enable
Over Current Protection