LM5164-Q1 6-V to 100-V input, 1-A synchronous DC-DC buck converter with ultra-low IQ | TI.com

LM5164-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
6-V to 100-V input, 1-A synchronous DC-DC buck converter with ultra-low IQ

 

Description

The LM5164-Q1 synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on-time of 50 ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48-V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM5164-Q1 operates during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making it an excellent choice for high-performance 48-V battery automotive applications and MHEV/EV systems.

With integrated high-side and low-side power MOSFETs, the LM5164-Q1 delivers up to 1-A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. Additional features of the LM5164-Q1 include ultra-low IQ and diode emulation mode operation for high light-load efficiency, innovative peak and valley overcurrent protection, integrated VCC bias supply and bootstrap diode, precision enable and input UVLO, and thermal shutdown protection with automatic recovery. An open-drain PGOOD indicator provides sequencing, fault reporting, and output voltage monitoring.

The LM5164-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in a 8-pin SO PowerPAD™ package. Its 1.27-mm pin pitch provides adequate spacing for high-voltage applications.

Features

  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C, ambient temperature range
  • Designed for reliable and rugged applications
    • Wide input voltage range of 6 V to 100 V
    • Junction temperature range: –40°C to +150°C
    • Fixed 3-ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Suited for scalable automotive power supplies
    • Low minimum on- and off-times of 50 ns
    • Adjustable switching frequency up to 1 MHz
    • Diode emulation for high light-load efficiency
    • 10.5-µA no-load input quiescent current
    • 3-µA shutdown quiescent current
    • Optimized for CISPR 25 EMI standard
  • Integration reduces solution size and cost
    • COT mode control architecture
    • Integrated 0.725-Ω NFET buck switch supports wide duty cycle range
    • Integrated 0.34-Ω NFET synchronous rectifier eliminates external Schottky diode
    • 1.2-V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
  • Create a custom design using WEBENCH® power designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM5164-Q1

Topology Option
  Min   Max Range
Vin  V 7 to 42V
Vout  V 1.225 to 30V
Iout  A 0 to 2.5A
Ambient Temp  °C -40 to 150°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM5164-Q1 Order now 6     100     1.2     90     1     1     75     1000     0.01     Enable
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Soft Start Fixed    
Constant on-time (COT)     99     -40 to 150     Automotive     SO PowerPAD | 8     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
LM5010A Order now 6     75     2.5     70     1     1     50     1000     0.65     Enable
Over Current Protection    
Constant on-time (COT)     99     -40 to 150     Catalog     HTSSOP | 14
WSON | 10    
Converter     14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)
10WSON: 16 mm2: 4 x 4 (WSON | 10)    
LM5010A-Q1 Order now 6     75     2.5     70     1     1     50     1000     0.65     Enable
Over Current Protection
Soft Start Adjustable    
Constant on-time (COT)     99     -40 to 125
-40 to 150    
Automotive     HTSSOP | 14     Converter     14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)    
LM5161 Order now 4.5     100     2     92     1     1     50     1000     2.3     Enable
Forced PWM
Light Load Efficiency
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
COT with emulated ripple
Constant on-time (COT)    
92     -40 to 125     Catalog     HTSSOP | 14     Converter     14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)    
LM5161-Q1 Order now 4.5     100     2     92     1     1     50     1000     2.3     Enable
Forced PWM
Light Load Efficiency
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable