LM5176
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
55V wide VIN synchronous 4-switch buck-boost controller

 

Models (1)

Title Category Type Date
LM5176 PSpice Transient Model (Rev. B) PSpice Model ZIP 02 Dec 2019

Design kits & evaluation modules (1)

Name Part# Type
LM5176 Wide-VIN Buck-Boost Controller Evaluation Module LM5176EVM-HP Evaluation Modules & Boards

Reference designs

Variable voltage power converter 5-35-V 300-W peak reference design for automotive audio amplifiers

This reference design provides a variable output power for audio amplifiers from 5 V to 35 V controllable by a Pulse Width Modulator signal. The output power capability of 75 W RMS and 300 W peak is suitable for high power automotive audio amplifiers. Conversion is 4-switch Buck-Boost for greater (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

LM5176 Design Calculator  (ZIP 3362 KB )    02 Jun 2017  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM5176

  Min   Max Range
Vin  V 4.0 to 55.0V
Vout  V 0.8 to 55V
Iout  A ≤ 25A
Ambient Temp  °C -40 to 150°C