LM53601-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5V to 36V, 1A Synchronous 2.1MHz Step-Down Converter for Automotive Applications

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
RoHS Compliant LM536013QDSXRQ1     Green (RoHS & no Sb/Br)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM536013QDSXTQ1     Green (RoHS & no Sb/Br)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM536015QDSXRQ1     Green (RoHS & no Sb/Br)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM536015QDSXTQ1     Green (RoHS & no Sb/Br)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53601AQDSXRQ1     Green (RoHS & no Sb/Br)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53601AQDSXTQ1     Green (RoHS & no Sb/Br)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53601LQDSXRQ1     Green (RoHS & no Sb/Br)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53601LQDSXTQ1     Green (RoHS & no Sb/Br)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53601MQDSXRQ1     Green (RoHS & no Sb/Br)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53601MQDSXTQ1     Green (RoHS & no Sb/Br)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53601NQDSXRQ1     Green (RoHS & no Sb/Br)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53601NQDSXTQ1     Green (RoHS & no Sb/Br)   SN   Level-2-260C-1 YEAR View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.