LM53601-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5V to 36V, 1A Synchronous 2.1MHz Step-Down Converter for Automotive Applications

 

Models (6)

Title Category Type Date
LM53601A-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Nov 2015
LM53601A-Q1 PSpice Transient Model PSpice Model ZIP 28 Nov 2015
LM536015-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Nov 2015
LM536015-Q1 PSpice Transient Model PSpice Model ZIP 28 Nov 2015
LM536013-Q1 PSpice Transient Model PSpice Model ZIP 28 Nov 2015
LM536013-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Nov 2015

Design kits & evaluation modules (2)

Reference designs

CISPR 25 Class 5 Rated 7.5W Tail-Light Reference Design for Automotive LED Lighting System

This TI Design details a solution for an automotive tail-light application. The design features the TPS92638-Q1 linear LED driver powered by a synchronous buck converter (LM53601-Q1) that is directly supplied from the automotive-battery voltage. This design helps pass CISPR 25 Class 5 conduct (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM53601-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer

Part Number
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 150°C