Title | Category | Type | Date |
---|---|---|---|
LM53602 Unencrypted Adjustable PSpice Transient Model | PSpice Model | ZIP | 10 Aug 2015 |
LM53602 Adjustable PSpice Transient Model | PSpice Model | ZIP | 08 Jul 2015 |
Name | Part# | Type |
---|---|---|
LM53603-Q1 Adjustable Output, 3A Buck Regulator Evaluation Module (EVM) | LM53603AEVM | Evaluation Modules & Boards |
High Density Efficient Solution for Main Aux as well as Back up Aux Power in Drones
PMP10650 is a high power density 40W Buck Converter design optimized for Wide Vin Drone Design using the LM3150 controller IC (Used for Drone’s Backup Power) and LM53603. The design accepts an input voltage of 7Vin to 36Vin and provides the outputs of 5V@5A for Drone’s Backup power and (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.