LM53635-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.5/3.5A, 36 V Synchronous, 2.1MHz, Automotive Step Down DC-DC Converter

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
RoHS Compliant LM536353QRNLRQ1     Pb-Free (RoHS)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM536353QRNLTQ1     Pb-Free (RoHS)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM536355QRNLRQ1     Pb-Free (RoHS)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM536355QRNLTQ1     Pb-Free (RoHS)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53635AQRNLRQ1     Pb-Free (RoHS)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53635AQRNLTQ1     Pb-Free (RoHS)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53635LQRNLRQ1     Pb-Free (RoHS)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53635LQRNLTQ1     Pb-Free (RoHS)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53635MQRNLRQ1     Pb-Free (RoHS)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53635MQRNLTQ1     Pb-Free (RoHS)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53635NQRNLRQ1     Pb-Free (RoHS)   SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM53635NQRNLTQ1     Pb-Free (RoHS)   SN   Level-2-260C-1 YEAR View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.